Skip to main content

ProXO+ High Accuracy, High Frequency Differential Oscillators Overview

Aug 6, 2021

Learn about the ProXO+ differential clock portfolio featuring ±3ppm frequency stability and phase jitter performance as low as 135fs at up to 2.1GHz frequencies. Programmability enables customers to customize the devices quickly and easily, in addition to reducing non-recurring engineering (NRE) costs. A compact 3.2mm x 2.5mm plastic package simplifies the bill of materials (BOM), lowering BOM costs, and offers more supply chain flexibility.