Renesas temperature sensors are designed to overcome common design challenges and accelerate time to market. With a temp range of -40 to 125 degrees C, accuracy of +/- 0.5 deg C, resolution to 0.25 degrees C, power supplies ranging from 1.7 V to 3.6 V and extremely small package sizes these temperature sensors are a perfect fit for many memory modules, consumer electronics, industrial and computing applications. For more information visit renesas.com/tempsensors.
2021-10-16