Overview
Description
This solution delivers an overall cockpit solution using the next-generation of haptic human machine interface (HMI).
System Benefits:
- Low-latency direct drive for haptics drives distinct haptic effects triggered by multiple inputs without having to wake the apps processor.
- BroadLED™ backlight driver technology in the iW7039 LED driver provides best-in-class LED current matching with the highest possible efficiency.
- A flexible system power management IC (PMIC) can supply a wide range of multicore system-on-chip ICs (SoCs) and integrates full power rail management with multiple sleep modes for an optimized system solution.
- Reduces cost and development time using PMICs verified for R-Car SoCs.
- Reference boards provide a quick and easy start to development.
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudLight Sensor
Products
Timing
Products
PMIC
Products
LCD PMIC
Products
LCD Monitor
Backlight Driver
Products
Haptics Driver
Products
SoC R-Car H3/M3/E3
Products
Exiting Interactive Block Diagram