Automotive High Definition Link Encoder Evaluation Board
The Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
This full digital cluster solution is implemented with a four-channel Automotive High-Definition Link (AHL) using a Surround View Monitor (SVM).
This is a cost-effective solution reducing up to 30% of the cost compared to coaxial connectors by using inexpensive analog cables and connectors such as twisted pair connectors that are commonly used in AHL.
System Benefits:
Select a block to discover products for your design
Skip interactive block diagramThe Automotive High Definition Link (AHL) platform comes with two evaluation boards (EVB). One is an AHL transmitter with integrated AHL encoder (RAA279971), HDMI input...
Software development for car information systems is increasing in scale and complexity in recent years, in order to accelerate the development of autonomous driving and...
The ISL76683EVAL1Z evaluation board is an RoHS compliant evaluation board designed for exploring the operation of the ISL76683 light-to-digital output sensor. The...