Overview
Description
The widespread use of power-hungry devices like smartphones, tablets, and laptops for entertainment and productivity during travel necessitates reliable charging capabilities to keep devices operational. This USB Power Delivery (USB PD) 3.0 charger system delivers 100W from vehicle power to a USB Type-C® interface, with outputs ranging from 5V to 20V and up to 5A, allowing you to charge a wide range of devices on the go.
System Benefits:
- Highly integrated ICs allow for a space-efficient and compact design.
- Certified for USB PD 3.0 and Programmable Power Supply (PPS).
- Buck-boost battery charger with USB Type-C Port Controller (TCPC) provides efficient power delivery, featuring integrated TCPC PHY, CC-Logic, and VCONN switches, and supports reverse buck, boost, or buck-boost operations.
- Built-in LIN module for automotive interfaces ensures seamless integration, allowing the charger to communicate with other modules in the vehicle.
Comparison
Applications
- Automotive personal electronics charging
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Automotive Power MOSFET
Recommended Products
Multi-Cell Battery Charging
Recommended Products
MCU
Exiting Interactive Block Diagram