Overview
Description
Renesas offers a low-cost digital instrument cluster and HVAC display solution using a microcontroller (MCU) and video signal processor (VSP) scaler.
System Benefits
- Simplified development of multiple display resolutions with a single design
- Easily scalable cluster graphics for multiple display sizes and resolutions
- Complete system solution design optimized for power consumption in an automotive environment
- Generate cluster graphics in one resolution with the RH850 automotive MCU, then easily scale to different resolutions using the RAA278840 LCD controller
- Use the RAA278840 to upscale 1280x480 resolution primary cluster graphics made for an 8” LCD panel to 1920x720 to support a 12.3” panel upgrade option for premium trim vehicle models
- Use RAA278840 for "fast boot" to display tell-tale lamps at ignition (<500ms to show on-screen display (OSD) through RAA278840), allowing the MCU software time to boot up properly
Comparison
Applications
- Instrument clusters
- In-vehicle infotainment systems (IVI)
- Cockpit systems
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudMCU
Products
VSP
Products
TFT PMIC
Products
Backlight LED Driver
Products
Exiting Interactive Block Diagram