Overview
Description
E/E architectures in the automotive CASE era are evolving and there is widespread use of Communication Gateways (CoGWs), in addition to the traditional key components of ADAS, IVI, and in-vehicle control. This system provides a reference environment integrating a Driving Video Recorder (DVR)/Driver Monitoring System (DMS) for video processing applications into the central CoGW system by using the high-performance R-Car S4 for CoGW and R-Car M3/RH850.
System Benefits:
- A proven reference environment for evaluation of SoCs and MCU in a CoGW application
- Reduces concept study time, and allows users to leap forward to the feasibility study and system rationalization using the different reference boards
- Enables evaluation under high data rate conditions, communicating video data input/output via Gigabit Ethernet/PCIe
- Provides foundational CoGW function and R-Car S4 allows extended functionality to DVR/DMS applications
*DVR and DMS middleware are provided by a partner.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
https://labonthecloud.renesas.com/free-pass/automotive-local-dimming-solution/52
SoC
Products
SoC
Products
Regulator
Products
LDO
Products
MCU
Products
PMIC
Products
Exiting Interactive Block Diagram
Videos & Training
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.