Skip to main content

Remote Sensing with Inductive Position Sensor & CAN/LIN

Overview

Description

This solution supports robust next-generation vehicle electrical/electronics (E/E) architecture with improved protection of ECU communication networks for vehicles. The design allows for the use of a few very powerful vehicle computers instead of a great many individual control units.

System Benefits​:

  • Long-distance remote sensing of ECU communication over CAN/LIN​
  • Includes basic software for the microcontroller​
  • Enhanced data security, support for over-the-air (OTA) updates, and full bidirectional communication (sensor re-configuration over lifetime) ​
  • Solve influences of noise and parasitic components over longer distances on new car E/E architecture with centralized ECUs ​
  • Target application: Bridge between the ECU and inductive position sensor (IPS) for throttle, console, and throttle pedal​
  • Reduce wiring by supplying multiple sensors multiplexed on one interface ​
  • Enable robust and secure communication from the sensor to the ECU​
  • Automotive body control modules, vehicle controller units, etc.

Comparison

Applications

  • Automotive body control modules
  • Vehicle controller units

Winning Combinations Interactive Diagram

Select a block to discover products for your design

AS212 AS212 AS212 AS212 Sheet.197 Sheet.198 Sheet.199 Sheet.200 Sheet.201 Sheet.208 Sheet.209 Battery.328 Sheet.211 Sheet.212 Sheet.213 Sheet.214 12V Battery 1 12V Battery 12V Battery Connector Arrow.409 Connector Line.410 Sheet.234 Sheet.235 Battery.328 Sheet.237 Sheet.238 Sheet.239 Sheet.240 12V Battery 2 12V Battery 12V Battery Remote Position Sensor Remote Position Sensor Remote Position Sensor ECU ECU ECU Inductor.246 Sheet.247 Sheet.248 Sheet.249 Transformer.250 Line.841 Line.842 Inductor.253 Sheet.254 Sheet.255 Sheet.256 Inductor.260 Sheet.261 Sheet.262 Sheet.263 Connector Arrow.326 Connector Line Connector Arrow.326.271 Connector Arrow.326.272 Sheet.280 Connector Arrow.281 TXD 2 TXD TXD RXD 2 RXD RXD Connector Arrow.326.288 Connector Arrow.289 Sheet.291 TXD 1 TXD TXD RXD 1 RXD RXD 3.3V 3.3V 3.3V Connector Arrow.326.298 PMIC PMIC PMIC CAN/LIN Tr 1 CAN/LIN Tr CAN/LIN Tr CAN/LIN Tr 2 CAN/LIN Tr CAN/LIN Tr MCU 2 MCU MCU LDO LDO LDO MCU 1 MCU MCU Inductive Position Sensor Inductive Position Sensor Inductive Position Sensor Inductive Position Sensor TXD TXD TXD RXD 1 RXD RXD RXD 2 RXD RXD
Exiting Interactive Block Diagram