Overview
Description
The right power and timing solutions are very important for artificial intelligence (AI) accelerator cards. Generally, the current is above 50A and core power is below 1V and is suitable for a multiphase power supply. AI accelerator cards utilize a PCIe interface with many channels so a PCIe clock generator and clock buffer are needed. Renesas delivers leading power and clocking solutions for AI acceleration. High-efficiency power ICs save PCB space and mitigate heat radiation for kW level power consumption. High-performance programmable VersaClock® 7 clock generators support PCIe Gen 5/6 spread spectrum off(on), ~150fs RMS 12kHz to 20MHz clock gen integer, and four universal output pairs: LVPECL, LVDS, HCSL, or CMOS outputs. The RC19xxA is a PCIe Gen 5/6 fanout buffer with up to 24 outputs.
System Benefits:
- High-performance power attach for core and peripherals
- Customizable clock tree design for ASIC or FPGA platforms
Comparison
Applications
- Accelerators for GPU, ASIC, artificial intelligence
- Voltage regulation (VR) for microprocessors' core, graphic and memory
- High-density VR for server, networking and cloud