Skip to main content

1600G Fixed Form Factor Switch

Overview

Description

Fixed form factor switches, commonly known as "pizza boxes" or "stackables," offer compelling advantages over traditional chassis-based models that have seen slower advancements. The stackable design presents cost-effective scalability, reducing acquisition, support, and power costs for a lower total ownership cost (TCO). This design prioritizes precision timing, integration, and flexibility to enable network and system developers to meet the demanding 112G PAM4 requirements exceeding 400GHz.

System Benefits​:

  • Highly integrated timing source eliminates the need for additional clock devices
  • Allows <100fs RMS outputs for support of 112Gbps SerDes interconnect clocks
  • Supports synchronized Ethernet (SyncE), JESD204B/C, and IEEE 1588 G.8262.1 and G.8262 telecom boundary clock requirements and G.8273.2 Class C/D time accuracy

Comparison

Applications

  • Reference clock for 56Gbps and 112Gbps PHYs
  • 200G/400G/800G/1600G switch network equipment

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN341 CN341 CN341 LDO 1 LDO LDO LDO 2 LDO LDO LDO 3 LDO LDO ASIC with 56G/112G PHY ASIC with 56G/112G PHY ASIC with 56G/112G PHY FPGA FPGA FPGA LDO 4 LDO LDO LDO 5 LDO LDO LDO 6 LDO LDO FemtoClock Low jitter clock generator FemtoClock Low Jitter Clock Generator FemtoClock Low Jitter Clock Generator Fanout Buffer Fanout Buffer Fanout Buffer 56G/112G Switch Fabric ASIC 56G/112G Switch Fabric ASIC 56G/112G Switch Fabric ASIC Sheet.21 Sheet.22 Sheet.23 Sheet.24 Connector 1.155 Sheet.26 Sheet.27 Sheet.28 Connector 1.29 Sheet.35 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 5V 5V 5V 3.3V/650mAmax 3.3V/650mAmax 3.3V/650mAmax 1.8V/700mAmax 1.8V/700mAmax 1.8V/700mAmax 1.2V/295mAmax 1.2V/295mAmax 1.2V/295mAmax 156.25MHz 156.25MHz 156.25MHz 125MHz 125MHz 125MHz PTP 1Hz PTP 1Hz PTP 1Hz 10MHz 10MHz 10MHz Sheet.51 Sheet.52 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Connector 1.59 3.3V/<750mA 3.3V/<750mA 3.3V/<750mA Sheet.61 1.8V/<500mA 1.8V/<500mA 1.8V/<500mA Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Sheet.69 Sheet.70 Sheet.71 Connector 1.155.72 Sheet.73 Sheet.74 Connector 1.155.75 1PPS PTP 1PPS PTP 1PPS PTP SyncE 25MHz SyncE 25MHz SyncE 25MHz SyncE 25MHz SyncE 25MHz SyncE 25MHz 3.3V/<750mA.82 3.3V/<750mA 3.3V/<750mA 25MHz 25MHz 25MHz 156.25MHz 156.25MHz 156.25MHz 100MHz 100MHz 100MHz Sheet.86 Sheet.87 1.544/2.048MHz 1.544/2.048MHz 1.544/2.048MHz Sheet.109 Sheet.91 Sheet.42 Sheet.92 Ground Sheet.95 Sheet.96 Sheet.97 Twinax High-Speed Cable Twinax High-Speed Cable Twinax High-Speed Cable System Synchronizer System Synchronizer System Synchronizer System Synchronizer Sheet.76 Sheet.77 Sheet.78 Ultra-Low Phase Noise Ultra-Low Phase Noise Ultra-Low Phase Noise DPLL DPLL DPLL DCO DCO DCO DPLLn DPLLn DPLLn DCOn DCOn DCOn
Exiting Interactive Block Diagram

Videos & Training