Overview

Description

This design features a wireless headphone with a cradle solution. It includes an ultra-low power 48MHz Arm® Cortex®-M23 MCU in conjunction with a best-in-class, high-efficiency power solution that enables extended battery life.

System Benefits:

  • Advanced security, connectivity and flexible software
  • Integrated analog front-end (AFE) enables reduction in BOM costs and PCB size by eliminating several analog components
  • Compact for space-limited applications
  • Highly efficient and low quiescent current power solution

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Connector Line.195 Connector Line.188 Sheet.1 Sheet.2 Sheet.3 Sheet.4 JP034 JP034 JP034 I2C I2C I2C I2C I2C I2C Battery.27 Sheet.16 Sheet.17 Sheet.18 Microphone Sheet.21 Sheet.22 Speaker speaker_8_ Sheet.28 Sheet.29 Sheet.30 Sheet.31 Speaker.32 speaker_8_ Sheet.34 Sheet.35 Sheet.36 Sheet.37 Wireless Power Transmitter Wireless Power Transmitter Wireless Power Transmitter Wireless Power Receiver Wireless Power Receiver Wireless Power Receiver Battery Charger Battery Charger Battery Charger Buck-Boost Regulator Buck-Boost Regulator Buck-Boost Regulator Voltage Supervisor Voltage Supervisor Voltage Supervisor LED LED LED Voice Recognition Voice Recognition Voice Recognition MCU 2 MCU MCU DSP MMC DSP MMC DSP MMC Memory RAM Memory RAM Memory RAM VBAT VBAT VBAT Lithium Battery Lithium Battery Lithium Battery EN EN EN 3.3V 3.3V 3.3V SPI SPI SPI Bluetooth Logo Sheet.100 Bluetooth Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Bug_1_ Sheet.113 Bug Antenna Sheet.135 Sheet.136 Sheet.137 Sheet.138 Sheet.139 Touch Button Touch Button Touch Button Touch Button Touch Key Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Sheet.180 Sheet.181 Sheet.182 Connector Arrow Connector Arrow.190 Connector Arrow.191 Connector Arrow.192 Connector Line.198 Connector Arrow.199 Connector Arrow.200 Connector Arrow.201 Connector double arrow Connector Arrow.204 Connector Arrow.206 Connector double arrow.207 Connector double arrow.209 Connector Arrow.211 Connector Arrow.212 Connector Line.213 Connector Arrow.214 Microphone.215 Sheet.216 Sheet.217 Connector Arrow.218 Transmitter Transmitter Transmitter Charging Cradle Charging Cradle Charging Cradle Connector Line.224 Wireless Headphone Wireless Headphone Wireless Headphone Connector Arrow.227 Connector Line.228 Sheet.229 Sheet.230 Inductor Coreless (Air conductor) Sheet.60 Sheet.61 Sheet.62 Sheet.63 Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 Connector Line Connector Line.185 Sheet.231 Inductor Coreless (Air conductor).69 Sheet.70 Sheet.71 Sheet.72 Sheet.73 Sheet.74 Sheet.75 Sheet.76 Sheet.77 Sheet.78 Connector Line.187 Sheet.223 MCU MCU 1 MCU MCU DAC DAC DAC I2C I2C I2C I2C I2C I2C USB-FS USB-FS USB-FS GPIO GPIO GPIO SPI SPI SPI SPI SPI SPI CTSU (26ch) CTSU (26ch) CTSU(26ch) DAC DAC DAC
Exiting Interactive Block Diagram

Videos & Training