Skip to main content

Corded Stand Blender with Digital Controls

Overview

Description

A vast majority of baking recipes call for a stand mixer. The latest bowl-lift models are powerful, versatile, and essential for tasks ranging from whipping delicate meringues to kneading dense bread dough. Some models even feature flat-bottomed bowls that double as stovetop cookware for double-boiling ingredients like chocolate or custards. However, stand mixers often come with drawbacks - they can be expensive, noisy, and lack configurability, highlighting opportunities for innovation.

Our integrated MCU allows a simpler, more efficient mixer/blender design, featuring an intuitive user interface with a Segment LCD, touch buttons, and effective motor control.

System Benefits:

  • Cost-effective MCU for precise control, outperforming discrete-based products, with embedded SLCD and capacitive touch drivers.
  • Segment LCD for clear display of program parameters and timers.
  • Multiple capacitive touch keys for faster configuration and easier cleaning.

Comparison

Applications

  • Smart kitchen appliances

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Connector Arrow Connector Arrow.69 Connector Line.181 Sheet.1 Sheet.2 Sheet.3 Sheet.4 WS097 WS097 WS097 LCD/LED Segment Display Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Sheet.43 Sheet.44 Sheet.45 Sheet.46 Sheet.47 Sheet.48 Sheet.49 Sheet.50 ON ON Sheet.51 OFF OFF Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 Sheet.57 Sheet.58 Sheet.59 Segment LCD Segment LCD Segment LCD Backlight Backlight Backlight Transistor - NPN Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 FET n-channel.420 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Label Text 10pt.262 Backlight Dimming Backlight Dimming BacklightDimming 12V 12V 12V Touch Key Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Connector Arrow.119 Touch Keys Touch Keys Touch Keys Adapter Detection Adapter Detection Adapter Detection Resistor - Fixed Connector Line.131 Connector Arrow.132 Ground - Earth Sheet.134 Sheet.135 Sheet.136 Sheet.137 Speed Selector Speed Selector Speed Selector Bi-directional 5V 5V 5V Connector Arrow.141 12V 12V 12V Connector Arrow.145 Connector Arrow.146 SPST NO Switch Sheet.154 Sheet.155 Sheet.156 Sheet.157 Sheet.158 Sheet.159 Connector Arrow.160 SPST NO Switch.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Lid Detection Switch Lid Detection Switch Lid Detection Switch FET n-channel FET n-channel Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Sheet.179 Ground.182 Sheet.183 Sheet.184 12V 12V 12V Shunt.192 Shunt Shunt Motor Sheet.194 Sheet.195 M M Connector Line.214 Connector Line.215 Connector Line.216 Capacitor Non-polarized Sheet.218 Sheet.219 Sheet.220 Sheet.221 Connector Line.222 Connector Line.223 Connected signals line Connected signals line.225 Connector Line.229 Connector Line.230 AC 85-265V AC 85-265V AC85-265V Connected signals line.235 Connected signals line.236 Connector Line.242 Ground - Signal Sheet.244 Sheet.245 Sheet.246 Sheet.247 Sheet.248 Bridge Rectifier Sheet.250 Sheet.251 Sheet.252 Sheet.253 Sheet.254 Sheet.255 Sheet.256 Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.263 Sheet.264 Sheet.265 Connector Line.266 Ground - Signal.267 Sheet.268 Sheet.269 Sheet.270 Sheet.271 Sheet.272 GND GND GND GND GND GND Connector Line.275 Ground - Signal.276 Sheet.277 Sheet.278 Sheet.279 Sheet.280 Sheet.281 GND GND GND Shunt Sheet.284 Sheet.285 Sheet.286 Connector Line.287 Connector Line.296 Connector Line.297 Connector Line.298 Ground Sheet.301 Sheet.302 Connector Arrow.303 Connector Line Sheet.305 Sheet.306 Line.160 Triangle Line.141 Sheet.310 Feedback arrow Line.149 Sheet.313 Feedback arrow Line.149 Line.156 Line.161 Line.162 Line.163 Arrow-Right -45 Line.165 Line.166 Line.167 Line.168 Rectangle Connector Arrow.326 Zero Cross Detection Zero Cross Detection Zero Cross Detection LDO LDO LDO AC/DC AC/DC AC/DC Photocoupler Photocoupler Photocoupler Op Amp Op Amp Op Amp Sheet.328 MCU MCU MCU LCD LCD LCD Timer/PWM Timer/PWM Timer/PWM CTSU CTSU CTSU IRQ IRQ IRQ IRQ IRQ IRQ GPT GPT GPT ADC ADC ADC ADC ADC ADC ADC ADC ADC TRIAC TRIAC TRIAC AC Power Source Sheet.227 Alternating Current
Exiting Interactive Block Diagram