Skip to main content

Induction Heating Cooker

Overview

Description

Induction Heat (IH) cooking is gaining popularity due to its low power requirements and safety advantages. IH cooking models capable of accommodating all types of metallics are now available and ideal for the "all-electric" home. These appliances require high-performance MCUs to control the heating process and need advanced controls such as touch displays which are now rapidly becoming the standard, as they are easy to use and easy to clean.

System Benefits:

  • The RX23T is designed for complex inverter control algorithms for IH control and inverter heaters
  • The RX130 solution provides a user interface and high-performance touch interface
  • Enables wireless connectivity for smart control systems

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN034 CN034 CN034 Gate Driver Photocoupler 1 Gate Driver Photocoupler Gate Driver Photocoupler Gate Driver Photocoupler 2 Gate Driver Photocoupler Gate Driver Photocoupler Temperature Sensor Temperature Sensor Temperature Sensor Pot Pot Pot IGBT IGBT IGBT IGBT IGBT IGBT Transformer Inductor Coreless (Air conductor) Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Non-Renesas Component.27 AUX Power AUX Power AUX Power Regulator 1 Regulator Regulator Op Amp Op Amp Op Amp Smart Connection Module by Bluetooth Low Energy or Wi-Fi Smart Connection Module by Bluetooth Low Energy or Wi-Fi Smart Connection Module by Bluetooth Low Energy or Wi-Fi Regulator 2 Regulator Regulator Speaker speaker_8_ Sheet.43 Sheet.44 Sheet.45 Sheet.46 Touch Key Sheet.48 Sheet.49 Sheet.50 Sheet.51 Sheet.52 Sheet.53 Sheet.54 Sheet.55 Sheet.56 LCD/LED Segment Display Sheet.86 Sheet.87 Sheet.88 Sheet.89 Sheet.90 Sheet.91 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.100 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 ON ON Sheet.116 OFF OFF Sheet.117 Sheet.118 Sheet.119 Sheet.120 Sheet.121 Sheet.122 Sheet.123 Sheet.124 Wi-Fi IH Control IH Control IH Control Control and Display Board Control and Display Board Control and Display Board Resistor - Fixed Capacitor Non-polarized Sheet.131 Sheet.132 Sheet.133 Sheet.134 Inverter Heater Inverter Heater Inverter Heater Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.145 Sheet.146 Sheet.147 Sheet.148 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.154 5V 5V 5V Sheet.156 Sheet.157 3.3V 3.3V 3.3V Connector 1.166 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 3.3V 3.3V 3.3V Sheet.170 Driver Driver Driver Sheet.172 Sheet.173 Sheet.174 Sheet.175 Sheet.176 Sheet.177 Sheet.178 Connector 1.166.179 Current Sensor Current Sensor Current Sensor IH Coil IH Coil IH Coil Control MCU Control MCU: RX130 Control MCU Control MCU I2C/SPI I2C/SPI I2C/SPI CTSU CTSU CTSU Heat Control MCU Heat Control MCU Heat Control MCU Heat Control MCU PWM PWM PWM I2C I2C I2C 12bit-ADC 12bit-ADC 12bit-ADC UART UART UART
Exiting Interactive Block Diagram