Skip to main content

Induction Heating Rice Cooker

Overview

Description

This induction heating (IH) rice cooker design features a heating block and human machine interface (HMI). A highly integrated smart power controller ensures efficient and high-performance IH operation, ensuring precise temperature control and reliable cooking results.

System Benefits​:

  • Simplified and high-performance design leverages a smart power controller for efficient heating management.
  • A single compact MCU supports HMI and touch key display.
  • A high-performance buck regulator provides ultra-low standby power and up to 2.5W output power.

Comparison

Applications

  • Induction heating (IH) rice cooker
  • Induction heating (IH) cooker

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
JP188 JP188 JP188 JP188 Touch Key Touch Key Touch Key Touch Key Touch-Key Sheet.685 Sheet.686 Sheet.687 Sheet.688 Sheet.689 Sheet.690 Sheet.691 Sheet.692 Sheet.693 Smart IGBT Driver & Controller Smart IGBT Driver & Controller Smart IGBT Driver & Controller LDO LDO LDO Right arrow 1pt.125 Double arrow 1pt.120 Right arrow 1pt.125.704 3.3V <10mA 3.3V <10mA 3.3V<10mA Right arrow 1pt.125.709 Down arrow 1pt.127 Line 1pt.126 AC/DC AC/DC AC/DC Right arrow 1pt.125.722 18V <30mA 18V <30mA 18V <30mA AC 100~200V AC 100~200V AC100~200V Inductor Air Core.212 Sheet.731 Sheet.732 Sheet.733 Sheet.734 Sheet.735 Sheet.736 Sheet.737 Sheet.738 Sheet.739 Heating Coil Heating Coil Heating Coil Line 1pt.126.743 Line 1pt.744 IGBT IGBT IGBT 900V > 1A 900V > 1A 900V > 1A Right arrow 1pt.125.747 Sheet.748 Non-Elect Cap Sheet.750 Sheet.751 Sheet.752 Sheet.753 Sheet.754 Line 1pt.126.762 Line 1pt.769 Line 1pt.770 Line 1pt.771 Down arrow.256 Jar Sheet.804 Sheet.805 Jar Jar Jar Line.254 Line.835 Isolated PWM Controller Isolated PWM Controller Isolated PWM Controller Sheet.841 Sheet.822 Sheet.839 Sheet.840 Connector.287 Down arrow.256.843 Connector.287.844 Line.254.845 Connector.287.846 Connector.287.847 MCU MCU MCU MCU LCD LCD LCD GPIO GPIO GPIO I2C I2C I2C Buzzer Speaker speaker_8_ Sheet.713 Sheet.714 Sheet.715 Sheet.716 Buzzer Buzzer Buzzer Transformer Transformer Transformer Transformer Sheet.833 Sheet.831 Sheet.832 Sheet.809 Sheet.810 Sheet.811 Sheet.812 Sheet.813 Sheet.814 Sheet.815 Sheet.816 Sheet.817
Exiting Interactive Block Diagram