Skip to main content

Multi-Functional Cordless Drill with Wire Detection

Overview

Description

As the Internet of Things (IoT) continues to expand into the home appliances market, devices such as smart drills will need to communicate with smartphones using common wireless communication protocols like Bluetooth® or Wi-Fi.

This energy-efficient, intelligent cordless drill design includes an electric wire-in-wall detection feature, along with additional programmable features such as drilling angle (vertical/horizontal/any angle), RPM limit for plastic materials, torque limit as an alternative to a mechanical switch, distance measurements, Bluetooth Low Energy (LE) connection to a smartphone for easy user setup, and optional haptic indication of electric wire detection.

System Benefits​:

  • Electric wire-in-wall detection integrated into a removable dust collector increases safety and eliminates the need for additional dedicated tools.
  • Indication of horizontal, vertical, or programmable angles removes the need for extra jigs or tools.
  • Low-cost Bluetooth LE allows users to comfortably control the drill via a smartphone.
  • Brushless motor with precise torque control increases efficiency and power while reducing overall weight.
  • Wide-angle observation display (IPS or OLED panel) improves work visibility and enhances the user experience.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4EU126EU126EU12620V Li-ion20V Li-ion20V Li-ionBLDC MotorSquare.40Inductor.10Sheet.28Sheet.29Sheet.30Inductor.14Sheet.32Sheet.33Sheet.34Inductor.18Sheet.36Sheet.37Sheet.38Dynamic connectorDynamic connector.27Dynamic connector.25SquareSheet.43Square.41Sheet.45Sheet.46Sheet.47Diode - LEDSheet.49Sheet.50Sheet.51Sheet.52Sheet.53Darlington.651Sheet.55Darlington.254Diode - LED.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Darlington.651Sheet.64Darlington.254Diode - LED.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Darlington.651Sheet.73Darlington.254Diode - LED.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Darlington.651Sheet.82Darlington.254GroundSheet.85Sheet.86Exchangeable Li-ion Battery PackExchangeable Li-ion Battery PackExchangeable Li-ion Battery Pack12V1Amax12V1Amax12V1Amax3.3V1Amax3.3V1Amax3.3V1Amax137mAmax137mAmax137mAmax5.3mAtyp5.3mAtyp5.3mAtyp 2222Sheet.95 6 666Sheet.98 6Communication Lines B.79566620V/25Amax BLDC motor with 2-speed gearbox20V/25Amax BLDC motor with 2-speed gearbox20V/25Amax BLDC motor with 2-speed gearbox3 333Sheet.106Working area illuminationWorking area illuminationWorking area illuminationSheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Sheet.116Sheet.117Sheet.118Sheet.119Sheet.120Sheet.121Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.14313.5mAmax/20kHz13.5mAmax/20kHz13.5mAmax/20kHzBattery Double-cell 1Sheet.155Sheet.156Sheet.157Sheet.158Line 1pt.1552Line 1pt.1608Connector 1.161Connector 1.161.162Connector 1.161.163Connector 1.161.169Connector 1.161.170Connector 1.161.173Sheet.174Connector 1.161.175Connector 1.161.176Sheet.177MCUMCUMCUVddVDDVDDI2CI2CI2CPWMPWMPWMGraphic IPGraphic IPGraphic IPADCADCADCGPIOGPIOGPIO3-Phase MOSFET Driver3-Phase MOSFET Driver3-PhaseMOSFET DriverMOSFETMOSFET x6MOSFET x6Buck 1BuckBuckBuck 2BuckBuckBluetooth Low EnergyBluetooth Low EnergyBluetooth Low EnergyHapticHapticHapticToFToFToFIPS/OLED DisplayIPS/OLED DisplayIPS/OLED DisplayEI. Wire in Wall DetectionEI. Wire in Wall DetectionEI. Wire in Wall DetectionProtractorProtractorProtractorLED DriverLED DriverLED DriverConnector ArrowConnector 1.161.179
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?