Overview
Description
This tankless gas water heater design enhances the user experience by utilizing two controllers—one in the kitchen and one in the bathroom. Users can remotely control both the water temperature and flow. The system includes two MCUs, a sensor, a Wi-Fi® module, and a temperature and humidity sensor, offering a compact and cost-effective design.
System Benefits:
- A single power source for the entire system enables uninterrupted long-distance control.
- A high-accuracy temperature and humidity sensor allows precise monitoring and adjustment.
- Separate controllers in the kitchen and bathroom provide convenient remote operation.
- Supports both Bluetooth® Low Energy (LE) and Wi-Fi for versatile remote control options.
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Clock Generator
Products
MCU
Products
MCU
Products
Buck Regulator
Products
RS-485 Transceiver
Products
Wi-Fi Module
Products
MOSFET
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.