Overview
Description
Light is essential to our daily activities, enabling clear vision and supporting safe and comfortable environments. This 300W lighting power and control platform provides a versatile design for both residential and commercial applications. Featuring high‑efficiency power devices for power conversion and advanced dimming features, this all‑in‑one power and control system meets a wide range of lighting needs. This system is a power‑efficient AC/DC adapter leveraging GaN FETs to deliver 300W of power from a wide AC input range.
System Benefits:
- Wide voltage input enables flexible deployment.
- Best‑in‑class EMI performance with low audible noise ensures reliable system operation, regulatory compliance, and improved user comfort.
- Dual DIM ports enable flexible control of light intensity.
- The dimmability feature of LED systems significantly reduces power consumption by allowing lower light levels when full brightness is not required.
Comparison
Applications
Test This Board Remotely
AC/DC
Products
GaN FET
Products
Half-Bridge Driver
Products
Optocoupler
Products
Dimming Interface Controller
Products
Videos & Training
The Half‑Wave LLC Charging Topology provides a wide 5 to 48V operating range and delivers high power density and efficiency through a highly integrated PFC and Half‑Wave LLC architecture. It offers best‑in‑class low standby power, scalability up to 500W, and a low BOM cost, making it well‑suited for compact, efficient power designs across lighting, motor control, and fast‑charging applications.