Overview
Description
The demand for 7kW+ smart heat pump systems is growing, particularly in regions with strict energy efficiency regulations and high energy costs. Consumers and businesses are seeking sustainable, cost-effective HVAC solutions. Larger-capacity systems, like those above 7kW, are ideal for multi-family homes, commercial buildings, and larger residential applications that require significant heating and cooling loads while maintaining energy and cost efficiency.
This commercial and residential smart heat pump design features a comprehensive high-power synchronous/BLDC motor for driving air-to-water heat pump fan and compressor motors, supporting up to 10.5kW of power from a 3-phase Y-connected power main. It integrates a robust energy management control unit with eAI processing power, offering various options for wireless connectivity, HMI, and environmental sensors, enabling smart control and predictive maintenance capabilities.
System Benefits:
- Complete heat pump outdoor unit with compatible components ensures optimal performance and easy installation.
- Fully integrated, high-performance, cost-optimized dual motor control system for precision compressor and fan RPM/torque control with optional AI/ML enhancements (Reality AI) delivers high performance, cost efficiency, and precision control while allowing for AI-driven future optimizations.
- Pressure sensor in the heating/cooling refrigerant optimizes the process and shuts off in case of low pressure.
- Optional value-added features include air quality sensors for O3/NO2, temperature, and humidity for scalable design.
- Arduino™ Nicla Env sensor board provides a ready-to-use module integrating multiple environmental sensors.
- Rich connectivity:
- Wi-Fi, Bluetooth®, and optional LTE-M/NB-IoT for IoT communication.
- External control unit exchanges parameters with the heat pump or controls it via Digital I/Os, CAN bus, USB2.0 I/F, and Bluetooth.
- High-end variant adds additional peripheral interfaces and performance features:
- Ethernet and I3C interfaces.
- MIPI DSI interface for high-end displays.
- Additional onboard flash/SRAM for higher-performance applications.
Comparison
Applications
- Residential and commercial heat pumps (>4kW to 7kW electrical power)
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSmart Heat Pump with High-End Display, Interfaces, and AI
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Related Winning Combination
Related Winning Combination
Recommended Products
Recommended Products
Smart Heat Pump with Mid-Range Display, Interfaces, and AI
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Recommended Products
Related Winning Combination
Related Winning Combination
Related Winning Combination
Recommended Products
Videos & Training
News & Blog Posts
Revolutionizing HVAC with AI-Powered Motor Control | Blog Post | Dec 18, 2024 |