Overview
Description
This design demonstrates a complete high-power synchronous/BLDC motor control system, supporting up to 10.5kW of power from 3-phase Y-connected power mains. It features a high-performance Arm® Cortex®-M33 MCU that manages motor control and power factor correction (PFC) regulation within an isolated environment. The system uses optocoupled IGBT drivers and can support high-voltage IGBT half bridges. The MCU is controlled via an isolated RS-485 connection to an external control unit, with an option for a CAN interface.
System Benefits:
- Complete system with single-line control, scalable to eAI features for predictive maintenance.
- Efficient motor and power supply PFC controls managed by a single MCU.
- Flexible control unit connection options via RS-485 or CAN interface.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Flyback
Products
AC/DC Buck
Products
Boards & Kits
Isolated Amplifier
Products
IGBT Driver
Products
RS-485 TRX
Products
MCU
Products
Boards & Kits
IGBT Driver
Products
Isolated Amplifier
Products
Exiting Interactive Block Diagram
News & Blog Posts
Blog Post Dec 18, 2024 |
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.