Skip to main content

Smart Heat Pump

Overview

Description

Heat pumps offer the most energy-efficient and green way to provide heating and cooling in many applications. They extract heat from a source (air, water, ground) to increase the temperature of water/air for domestic heating or sanitary hot water. Thanks to the energy transfer by the Carnot process (i.e. reversed fridge), heat pumps have an electric energy efficiency of up to 400%.

This solution combines the best-in-class motor control solution for heat transfer and optimized power consumption to increase efficiency even more. It also allows for the opportunity to add additional smart features for a value proposition as an end product by being used in conjunction with the Smart Heat Pump Controller solution.

System Benefits:

  • Complete heat pump outdoor unit
  • Fully integrated, high-performance and cost-optimized dual motor control solution for precision compressor and fan RPM/torque control​ with optional AI/ML future enhancement (Reality AI)
  • Pressure sensor in heating/cooling refrigerant to optimize the process
  • Variety of value optional added features, such as: 
    • Air quality sensor for O3/NO2, temperature and humidity
    • Wi-Fi, Bluetooth® and optional LTE-M/NB-IoT for IoT communication
  • External control unit can exchange parameters with heat pump via digital I/Os, CAN bus I/F, Wi-Fi, or Bluetooth
  • Highly integrated power factor control (PFC) with high efficiency

Comparison

Applications

  • Residential Heat Pumps

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.305 Wi-Fi Bluetooth Pmod Wi-Fi Bluetooth Pmod Wi-Fi Bluetooth Pmod Vdd Vdd Vdd PHY PHY PHY Power Board Power Board Power Board Pressure Sensor Pressure Sensor Pressure Sensor Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU162 EU162 EU162 AC/DC 2W AC/DC 2W AC/DC 2W IGBT IGBT IGBT PFC Controller PFC Controller PFC Controller Isolated IGBT Driver 1 Isolated IGBT Driver Isolated IGBT Driver Isolated IGBT Driver 2 Isolated IGBT Driver Isolated IGBT Driver Sensor Signal Conditioner Sensor Signal Conditioner Sensor Signal Conditioner Motor Sheet.20 Sheet.21 M M Motor.22 Sheet.23 Sheet.24 M M Compressor Motor Sheet.37 Sheet.38 Sheet.39 Antenna Sheet.64 Sheet.65 Sheet.66 Sheet.67 Sheet.68 UART UART UART LTE-M Module LTE-M Module LTE-M Module Protection Circuit Protection Circuit Protection Circuit Sensor Module Sensor Module Sensor Module CAN-Bus PHY CAN-Bus PHY CAN-Bus PHY Control & Communication Board Control & Communication Board Control & Communication Board Sheet.88 Sheet.89 Sheet.90 Sheet.92 Sheet.93 Sheet.94 Sheet.95 Sheet.96 Sheet.97 Sheet.98 Sheet.99 Sheet.101 Sheet.102 Sheet.103 Sheet.104 Sheet.105 Sheet.106 Sheet.107 Sheet.108 Sheet.109 Sheet.110 Sheet.111 Sheet.112 Sheet.113 Sheet.114 Sheet.115 Sheet.116 Sheet.117 Sheet.118 Sheet.137 Sheet.138 Sheet.139 Sheet.140 Sheet.141 Sheet.142 Sheet.143 Sheet.144 Sheet.145 Sheet.146 Sheet.147 Sheet.149 Sheet.150 Sheet.151 Sheet.152 Sheet.153 Sheet.155 Sheet.156 Mains Power 230Vac/110Vac Mains Power 230Vac /110Vac Mains Power 230Vac /110Vac Bridge Rectifier Sheet.159 Sheet.160 Sheet.161 Sheet.162 Sheet.163 Sheet.164 Sheet.165 Sheet.166 Sheet.167 Sheet.168 Sheet.169 Sheet.170 Sheet.171 Sheet.172 Sheet.173 Sheet.174 Connector 1.167 Connector 1.167.176 200-400Vdc 200-400Vdc 200-400Vdc HV Rectifier HV Rectifier HV Rectifier HV Fan Motor HV Fan Motor HV Fan Motor HV Compressor Motor HV Compressor Motor HV Compressor Motor Sheet.187 Sheet.188 Shunt Sheet.41 Sheet.42 Sheet.43 Shunt.44 Sheet.45 Sheet.46 Sheet.47 Shunt.48 Sheet.49 Sheet.50 Sheet.51 Shunt.56 Sheet.57 Sheet.58 Sheet.59 Shunt DC Shunt DC Shunt DC Shunt U Shunt U Shunt U Shunt V Shunt V Shunt V Shunt W Shunt W Shunt W Sheet.189 Shunt Sheet.191 Sheet.192 Sheet.193 Shunt.44 Sheet.195 Sheet.196 Sheet.197 Shunt.48 Sheet.199 Sheet.200 Sheet.201 Shunt.56 Sheet.203 Sheet.204 Sheet.205 Shunt DC Shunt DC Shunt DC Shunt U Shunt U Shunt U Shunt V Shunt V Shunt V Shunt W Shunt W Shunt W IGBT x6 1 IGBT x6 IGBT x6 Sheet.210 3 3 3 3 Sheet.214 U, V, W U, V, W U, V, W 3 3 3 3 Sheet.218 U, V, W U, V, W U, V, W Connector 1.167.220 Connector 1.167.222 Sheet.223 9V 0.2Amax 9V 0.2Amax 9V 0.2Amax 6 6 6 6 Sheet.227 5V 1Amax 5V 1Amax 5V 1Amax Connector 1.167.229 3..5 3..5 3..5 3..5 Sheet.232 Connector 1.167.233 6 6 6 6 Sheet.236 3..5 3..5 3..5 3..5 Sheet.241 6 6 6 6 Sheet.244 Sheet.245 Sheet.246 Connector 1.167.247 Connector 1.167.248 Connector 1.167.257 2 2 2 2 Sheet.260 Connector 1.167.261 Sheet.263 Connector 1.167.264 Connector 1.167.265 2.266 2 2 2 Sheet.268 2 2 2 2 Sheet.271 n n n n Sheet.274 Sheet.275 Connector 1.167.276 2 2 2 2 Sheet.279 2 2 2 2 Sheet.282 Sheet.285 Sheet.286 n n n n Sheet.289 Sheet.290 Antenna.291 Sheet.292 Sheet.293 Sheet.294 Sheet.295 Sheet.296 3V3 3V3 3V3 500mAmax 500mAmax 500mAmax Digital Control I/O’s as needed Digital Control I/O’s as needed Digital ControlI/O’s as needed CAN Bus to indoor control unit CAN Bus to Indoor Control Unit CAN Bus to Indoor Control Unit 85-265Vac 85-265Vac 85-265Vac Sheet.304 Dual Motor Control MCU Dual Motor Control MCU Dual Motor Control MCU Vdd Vdd Vdd PWM x6 PWM x6 PWM x6 ADCs ADCs ADCs PWM x6 PWM x6 PWM x6 ADCs ADCs ADCs I2C I2C I2C CAN CAN CAN I2C I2C I2C GPIO GPIO GPIO UART UART UART UART UART UART Fan Sheet.307 Sheet.308 Sheet.309 Sheet.310 Sheet.311 Sheet.312 Sheet.313 Sheet.314 Sheet.315 Sheet.316 IGBT x6 2 IGBT x6 IGBT x6 Isolated Amplifier 2 Isolated Amplifier Isolated Amplifier Isolated Amplifier 1 Isolated Amplifier Isolated Amplifier Isolated Flyback AC/DC 5W integr. 800V BJT Isolated Flyback AC/DC 5W integr. 800V BJT Isolated Flyback AC/DC 5W integr. 800V BJT 1.5A Buck Regulator 1.5A Buck Regulator 1.5A Buck Regulator
Exiting Interactive Block Diagram