Skip to main content

Smart HVAC Control with Integrated Slave Actuator

Overview

Description

The slave actuator unit controls a fan or HVAC system in a specific room or section of a home or building by executing commands from the master actuator. It manages various fan controls, including the RPM of a brushless DC (BLDC) fan motor, airflow direction (in/out and optionally up/down, left/right), flow sensor measurements (liters per minute), and electrical heater settings from 0% to 100%. When controlling an HVAC system, the actuator may incorporate additional sensors and outputs for enhanced control, such as the RPM of a BLDC compressor motor and a compressor pressure sensor. A user interface, through capacitive touch, push buttons, or an LCD, displays local values and allows data entry. A more advanced GUI can be accessed via a master actuator, IP gateway, or smartphone. A real-time clock (RTC) can be integrated to switch between operation modes based on the day, time, or holidays, with synchronization across the system.

System Benefits​:

  • Bluetooth® 5 Mesh communication enables secure bi-directional packet data flow with other sensors and actuators.
  • Operates with low power consumption, achieving microampere-level averages while maintaining connectivity.
  • Eliminates the need for additional wiring, simplifying installation and reducing costs.
  • Features automatic routing without the need for setup, enhancing ease of use.
  • Offers scalable speed versus range, providing flexibility for extended range or increased speed depending on location.
  • Supports power supply options from building control systems, including 230VAC, 110VAC, or 24VDC.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.

Launch Lab on the Cloud
4:3 ratio Sheet.415 Galvanic Isolation Galvanic Isolation Galvanic Isolation Sheet.1 Sheet.2 Sheet.3 Sheet.4 EU080 EU080 EU080 Bridge Rectifier Sheet.13 Sheet.14 Sheet.15 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.106 Sheet.114 Sheet.115 Buck Regulator Buck Regulator Buck Regulator Sheet.117 LCD LCD LCD Cap Touch Sensors Cap Touch Sensors Cap Touch Sensors Cat5/7 PHY Cat5/7 PHY Cat5/7 PHY Wi-Fi, LTE-M/NB-IoT Lora, etc. Wi-Fi, LTE-M/NB-IoT Lora, etc. Wi-Fi, LTE-M/NB-IoT Lora, etc. Pressure Sensor Pressure Sensor Pressure Sensor Flow Sensor Flow Sensor Flow Sensor Slave Power Board Slave Power Board Slave Power Board Main Power 230Vac/110Vac Main Power 230Vac/110Vac Main Power 230Vac/110Vac Connector 1.170 MCU RX65N MCU RX65N MCU RX65N Sheet.154 Sheet.155 Connector 1.170.156 200-400Vdc 200-400Vdc 200-400Vdc HV DC Rectifier HV DC Rectifier HV DC Rectifier LV DC Supply LV DC Supply LV DC Supply e.g.24V e.g.24V e.g.24V High Voltage IPM1 High Voltage IPM1 High Voltage IPM1 Sheet.75 Shunt Sheet.43 Sheet.44 Sheet.45 DC DC DC Sheet.76 Shunt.60 Sheet.61 Sheet.62 Sheet.63 U U U Sheet.77 Shunt.65 Sheet.66 Sheet.67 Sheet.68 V V V Sheet.78 Shunt.70 Sheet.71 Sheet.72 Sheet.73 W W W Sheet.107 Sheet.108 Sheet.109 Motor Sheet.37 Sheet.38 M M Inductive Position Sensor 1 Inductive Position Sensor Inductive Position Sensor Sheet.151 HV Compressor Motor HV Compressor Motor HV CompressorMotor Motor.166 Sheet.167 Sheet.168 M M Inductive Position Sensor 2 Inductive Position Sensor Inductive Position Sensor Sheet.170 HV Fan Motor HV Fan Motor HV FanMotor Sheet.172 3 3 3 3 Sheet.175 Sheet.210 Sheet.211 Sheet.212 U,V,W U,V,W U,V,W Connector 1.170.218 6 6 6 6 Sheet.221 3.5 3.5 3.5 3.5 Sheet.224 Sheet.233 Sheet.234 Sheet.235 Sheet.236 Sheet.237 Sheet.238 Intelligent Power Module Intelligent Power Module Intelligent Power Module High Voltage IPM1 High Voltage IPM1 High Voltage IPM1 Sheet.323 Shunt Sheet.325 Sheet.326 Sheet.327 DC DC DC Sheet.329 Shunt.60 Sheet.331 Sheet.332 Sheet.333 U U U Sheet.335 Shunt.65 Sheet.337 Sheet.338 Sheet.339 V V V Sheet.341 Shunt.70 Sheet.343 Sheet.344 Sheet.345 W W W Sheet.347 Sheet.348 Sheet.349 U,V,W U,V,W U,V,W 6 6 6 6 Sheet.355 3.5 3.5 3.5 3.5 Sheet.358 Sheet.359 3 3 3 3 Sheet.362 Sheet.366 Sheet.367 Sheet.368 Connector 1.170.372 Connector 1.170.373 Sheet.374 Sheet.379 Sheet.380 Connector 1.170.381 Sheet.386 2 Communication Lines B.795 2 2 2 2 2 2 2 Sheet.393 Sheet.395 Sheet.396 Sheet.397 Sheet.398 Sheet.404 Sheet.405 Sensor Signal Conditioner Sensor Signal Conditioner Sensor Signal Conditioner Slave Control & Communication Board Sheet.417 Sheet.418 Sheet.419 Sheet.420 Slave Control & Communication Board Slave Control & Communication Board Slave Control & Communication Board 3V3 500mAmax 3V3 500mAmax 3V3 500mAmax Sheet.427 Antenna Sheet.429 Sheet.430 Sheet.431 Sheet.432 Sheet.433 2 2 2 2 Sheet.437 Sheet.438 MCU 2 MCU MCU Vdd VDD VDD SCI SCI SCI BLE5 PHY BLE5 PHY BLE5 PHY Sheet.439 MCU 1 MCU MCU PWM x6 PWM x6 PWM x6 ADCs ADCs ADCs I2C I2C I2C I2C I2C I2C Vdd VDD VDD SCI SCI SCI Flow Sensor I/F or ADC Flow Sensor I/F or ADC Flow Sensor I/F or ADC PWM x6 PWM x6 PWM x6 ADCs ADCs ADCs I2C I2C I2C Sheet.440 MCU 3 MCU MCU Vdd VDD VDD SCI SCI SCI LCD I/F LCD I/F LCD I/F Cap Touch Cap Touch Cap Touch Ethernet Ethernet Ethernet Serial I/F Serial I/F Serial I/F SCI SCI SCI
Exiting Interactive Block Diagram