Overview

Description

With security systems becoming more popular, IP cameras are now a huge market. Traditional IP cameras are fixed focus or contrast-detection autofocus (AF). As face recognition technology is becoming more of a trend in these systems, 4K ultra-high-definition (UHD) and fast AF are also becoming required features.

In this design, Renesas provides a CMOS sensor with phase-detection autofocus (PDAF) functions. PDAF is much faster than conventional contrast-detection AF because of direct focusing. Customers can use low-end lenses because PDAF CMOS interface sensors (CIS) do not require a wobbling operation on the lens.

This high-performance power and analog system utilizes Renesas power management ICs (PMICs), DC/DC, and LDOs for IP camera modules.

System Benefits:

  • High-performance CMOS with PDAF: 8M pixels for UHD, 1/1.9” optical format, 1.85μm x 1.85μm unit cell size
  • High-performance PMICs, DC/DC, and LDOs for an integrated solution

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

4:3 ratio Connector Line.170 Sheet.1 Sheet.2 Sheet.3 Sheet.4 CN263 cn263 CN263 Interface with Sensor Board Interface with Sensor Board Interface with Sensor Board ISP ISP ISP Display Display Display PHY PHY PHY Wi-Fi Module Wi-Fi Module Wi-Fi Module GPS GPS GPS Transceiver Transceiver Transceiver USB Power Delivery Controller USB Power Delivery Controller USB Power Delivery Controller MOSFET MOSFET MOSFET LDO 3 LDO LDO Wi-Fi Haptics Touch Sheet.51 Sheet.52 Sheet.53 Sheet.54 DC-Jack 12V DC-Jack 12V DC-Jack 12V Connector Line.126 Connector Arrow.128 Connector Arrow.129 Connector Arrow.130 Connector Arrow.131 Connector Arrow.132 Connector Arrow.134 Connector Line.137 Connector double arrow Connector double arrow.140 Connector Arrow.141 Connector double arrow.142 Connector Arrow.144 Connector double arrow.145 Connector Arrow.146 Connector double arrow.147 Connector Arrow.148 Connector 1.150 Connector 1.151 Connector 1.152 Connector 1.153 27MHz 27MHz 27MHz Sensor Data Sensor Data Sensor Data Sensor Control Sensor Control Sensor Control Lens Control Lens Control Lens Control IR Cut Control IR Cut Control IR Cut Control Connector Arrow.188 RTC & Power Con RTC & Power Con RTC & Power Con Sensor I/F Sensor I/F Sensor I/F SPI SPI SPI GPIO GPIO GPIO Audio IF Audio IF Audio IF Flash/SD Card Flash/ SD Card Flash/SD Card HDMI HDMI HDMI Ethernet Ethernet Ethernet SDIO SDIO SDIO SCI SCI SCI UART UART UART Sheet.202 Speaker speaker_8_ Sheet.33 Sheet.34 Sheet.35 Sheet.36 Microphone Sheet.45 Sheet.46 Microphone.47 Sheet.48 Sheet.49 Connector Arrow.121 Connector Arrow.122 Key Key Key SDRAM Controller SDRAM Controller SDRAMController KGD DDR KGD DDR KGD DDR Connector Arrow.206 Connector Arrow.207 Buck Converter 1 Buck Converter Buck Converter Connector double arrow.210 Connector Arrow.212 Connector 1.213 Buck Converter 2 Buck Converter Buck Converter Connector double arrow.214 Connector Arrow.219 Connector Arrow.220 Connector Arrow.222 Connector Arrow.223 Connector Arrow.225 Connector Line.226 Connector Line.227 Connector Line.228 Connector Line.229 Connector Line.230 Connector 1.231 Connector 1.232 2.5V 2.5V 2.5V 1.5V 1.5V 1.5V 3.3V 3.3V 3.3V 3.3V_A 3.3V_A 3.3V_A 1.8V 1.8V 1.8V 12V 12V 12V Connector Arrow.240 Sheet.242 Sheet.71 Sheet.72 Sheet.73 Sheet.75 Type-C Type-C Type-C Connector Arrow.246 Connector Line.247 5V to Sensor Board 5V to Sensor Board 5V to Sensor Board 5V 5V 5V Connector Arrow.122 I2C I2C I2C 0.9V ISP Core 0.9V ISP Core 0.9V ISP Core Connector Arrow SD Card Sheet.257 Sheet.258 Sheet.259 Sheet.260 Sheet.261 Sheet.262 Sheet.263 Sheet.264 Sheet.265 Sheet.266 Mini-PMIC Mini-PMIC Mini-PMIC Mini-PMIC DCD1 DCD1 DCD1 DCD2 DCD2 DCD2 LD01 LD01 LD01 LD02 LD02 LD02 Board - Optional ISP Board ISP Board Interface with ISP Board Interface with ISP Board Interface with ISP Board IR-Cut Driver IR-Cut Driver IR-Cut Driver Lens Lens Lens Connector Arrow.464 Connector Arrow.81 Connector Line Connector Line.86 Connector Arrow.87 Connector Line.90 Connector Line.91 Connector Line.92 Connector Arrow.101 Connector Line.103 Connector Arrow.104 Connector Arrow.105 Connector Arrow.106 Connector Arrow.107 Connector Arrow.108 Connector Line.109 Connector Arrow.110 LDO 1 LDO LDO LDO 2 LDO LDO Motor Driver Motor Driver Motor Driver Connector Arrow.111 SPI SPI SPI IRIS IRIS IRIS Motor Control Motor Control Motor Control Connector 1 Connector 1.116 Connector 1.117 Sensor Board Sensor Board Sensor Board 3.3V 3.3V 3.3V 3.3V 3.3V 3.3V 2.8V 2.8V 2.8V 1.8V 1.8V 1.8V 1.2V 1.2V 1.2V 3.3V .162 3.3V 3.3V 5V 5V 5V Connector Line.169 Connector Line.171 27MHz 27MHz 27MHz Sensor Data Sensor Data Sensor Data Sensor Control Sensor Control Sensor Control Lens Control Lens Control Lens Control IRIS Control IRIS Control IRIS Control Zoom Zoom Zoom Focus Focus Focus 5V 5V 5V 5V from ISP Board 5V from ISP Board 5V fromISP Board Connector Arrow.521 Buck Regulator Buck Regulator Buck Regulator Buck Regulator Buck 1 Buck 1 Buck 1 Buck 2 Buck 2 Buck 2 CMOS CMOS Image Sensor CMOS Image Sensor CMOS Image Sensor PLL PLL PLL MIPI-CS12 OR SLVS MIPI-CS12 OR SLVS MIPI-CS12 OR SLVS I2C I2C I2C
Exiting Interactive Block Diagram

Videos & Training

Quick Start to Use Reference Design Kit for 4K and High-speed AF Camera

In this video, we will explain how to use the reference design kit for 4K and high-speed AF camera.

You can set it up and use its camera functions such as RTSP Video Play, zooming control, and exposure control.