Skip to main content
Renesas Electronics Corporation

4-20mA Current Loop Receiver

Overview

Description

The 4mA to 20mA current loop is the dominant standard for sensor systems in many industries because it is simple to configure and connect. It requires less wiring and fewer connections than other signals, reducing overall system costs. Additionally, it is ideal for large locations, as current does not degrade over long distances like voltage does.

This current loop receiver system uses Renesas' precision digital power monitor (DPM), a stable power source, and the low power processing capabilities of an Arm® Cortex®-based MCU.

System Benefits:

  • Low power and signal processing features of the Arm Cortex-M23 MCU
  • Precision digital power monitoring with low current consumption
  • Stable voltage for low-noise and high-PSRR applications

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1US110US110US110Digital Power MonitorDigital Power MonitorDigital Power MonitorLDOLDOLDOBi-directionalConnector ArrowConnector Arrow.50Connector Arrow.51Connector Arrow.52Bi-directional.53USB ESD ProtectionUSB ESD ProtectionUSB ESD ProtectionConnector LineConnector Line.56Connector 1.160Connector 1.58USBUSBUSB5V5V5V3.3V3.3V3.3V4-20mA Loop4-20mA Loop4-20mA LoopSheet.64MCUMCUMCUUSB.63USBUSBI2CI2CI2C
https://labonthecloud.renesas.com/free-pass/Standard-4-20mA-Loop---Industrial-Receiver/43
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?