Skip to main content

Peltier Cooling and Heating Vests

Overview

Description

Due to the progression of global warming, work environments in construction sites and similar locations are becoming more challenging. Workers face extreme temperatures, leading to decreased productivity and increased health risks. To combat these challenges, the market for personal cooling and heating systems, such as air-conditioned work clothes with built-in fans, is growing. These systems provide a safer and more comfortable environment, enhancing worker efficiency and well-being.

This design incorporates a Peltier module, known for its dual heating and cooling capabilities, into work attire. It utilizes the Peltier effect, creating a heat flux between the junction of two different materials. The module's precise temperature control, achieved by finely adjusting the heat absorbed or released, ensures worker comfort in both summer and winter. Additionally, the system's simple configuration, enabled by the MCU with an analog front-end (AFE), allows for accurate signal detection and computation, leading to precise and reliable temperature management.

System Benefits:

  • Peltier module for temperature control provides year-round comfort with precise heating and cooling.
  • MCU with AFE ensures accurate signal detection and computation for precise temperature management.
  • Built-in AFE and one-package drive circuit reduce parts and board size, enhancing compactness and efficiency.
  • Programmable HVPAK drive circuit offers design flexibility, adapting to various environmental conditions and user needs.

Comparison

Applications

  • Air-conditioned work clothes
  • Cooling vest
  • Mobile cooler

Winning Combinations Interactive Diagram

Select a block to discover products for your design

16:9 Sheet.387 Resistor.66 Chassis Ground Sheet.384 Sheet.385 Connector Line.386 Connector Line.378 Connector Line.380 JP245 JP245 JP245 Connector Arrow Temperature Temperature Temperature Connector Line Temperature Signal (Voltage) Temperature Signal (Voltage) Temperature Signal (Voltage) Connector Arrow.335 Connector Line.336 Connector 2 Connector Arrow.351 Connector Arrow.352 Connector 1 Connector Arrow.354 USB Mobile Battery USB Mobile Battery USB Mobile Battery 5V 5V 5V Connector Arrow.364 Connector Arrow.366 12V 12V 12V Temperature Sensor (Thermocouple, RTD etc.,) Temperature Sensor (Thermocouple, RTD etc.,) Temperature Sensor(Thermocouple, RTD etc.,) Boost Converter Boost Converter Boost Converter Connector Arrow.393 Connector Line.394 Connector Arrow.395 MCU MCU MCU MCU PWM PWM PWM I2C I2C I2C ∆Σ ADC ∆Σ ADC ∆ΣADC Sheet.402 Sheet.403 Sheet.404 Sheet.405 Sheet.406 Sheet.407 Sheet.408 Sheet.409 Sheet.410 Sheet.411 Sheet.412 Sheet.413 Sheet.414 Sheet.415 Sheet.416 Sheet.417 Sheet.418 Sheet.419 Sheet.420 Sheet.421 Sheet.422 Sheet.423 Sheet.424 Sheet.425 Sheet.426 Sheet.427 Sheet.428 Sheet.429 Sheet.430 Sheet.431 Sheet.432 Sheet.433 Sheet.434 Sheet.435 Sheet.436 Sheet.437 Sheet.438 Sheet.439 Sheet.440 Sheet.441 Sheet.442 Sheet.443 Sheet.444 Sheet.445 Sheet.446 Sheet.447 Sheet.448 Sheet.449 Sheet.450 Sheet.451 Sheet.452 Sheet.453 Sheet.454 Sheet.455 Sheet.456 Sheet.457 Connector Arrow.142 Heat Sink Heat Sink Heat Sink Hot Hot Cold Cold Peltier module Peltier Module Peltier Module Cold Side Cold Side Cold Side Hot Side Hot Side Hot Side Connector Arrow.168 Connector Arrow.171 HVPAK HVPAK HVPAK HVPAK Controller & Gate Driver Controller & Gate Driver Controller & Gate Driver I2C- I2C I2C Current Sense Current Sense Current Sense MOSFET MOSFET MOSFET
Exiting Interactive Block Diagram