Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Industrial IoT Gateway with Multiple PHY

Overview

Description

In the realm of Industrial Applications driven by Industry 4.0, versatile communication is essential, facilitated through industry-standard wired interfaces and efficient wireless options (e.g., mobile operation panels, long-distance). An IIoT Gateway, equipped with diverse interface PHYs, plays a pivotal role in enabling seamless device-to-device communication. Additionally, the edge processing capacity of an RZ-based proprietary SoM Module ensures efficient real-time data processing at the Edge Gateway, eliminating the necessity to transmit sensor data to the cloud.

System Benefits:

  • Industrial Gateway with a superset of wired and wireless interfaces:
    • Wired:
      • 1-2x Ethernet (GBE or 100MBs or 10MBs, depending on SoM Module)
      • CAN
      • RS-485
      • Digital I/O
      • USB
      • Optional sensor: air quality, temperature and humidity, light
    • Wireless:
      • Wi-Fi
      • Bluetooth® Low Energy (for easy commissioning)
      • LTE-M/NB-IoT (e.g. Sequans GM02S)
  • Enhanced scalability of MPU power achieved through various SoM modules based on the robust RZ family, supported by our partner Solidrun

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4EU205EU205EU205DC/DC Buck 60V/5ADC/DC Buck 60V/5ADC/DC Buck 60V/5ADC/DC BuckDC/DC BuckDC/DC BuckUSB ConnectorUSB ConnectorUSB ConnectorUSBUSBUSBRS-485 ConnectorRS-485 ConnectorRS-485 ConnectorRS485RS-485RS-485CAN ConnectorCAN ConnectorCAN ConnectorCANCANCAN24V I/O Drivers24V I/O Drivers24V I/O DriversRS485 TRx Half Duplex 20MBpsRS-485 TRx Half Duplex 20MBpsRS-485 TRxHalf Duplex 20MBpsCAN PHYCAN PHYCAN PHYWi-Fi Bluetooth ModuleWi-Fi Bluetooth ModuleWi-Fi BluetoothModule SMA Antenna ConnectorSMA Antenna ConnectorSMA Antenna ConnectorTPMTPMTPMPoEPoEPoEIndoor Air Quality SensorIndoor Air Quality SensorIndoor Air Quality SensorTemperature & Humidity SensorTemperature & Humidity SensorTemperature & Humidity SensorLight SensorLight SensorLight SensorAccelerometerAccelerometerAccelerometerSheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.60Sheet.61Sheet.64Sheet.65Sheet.66Sheet.67Sheet.69Sheet.70Sheet.71Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Sheet.85Sheet.86Sheet.87Sheet.88Sheet.89Sheet.90Sheet.91Sheet.92Sheet.93Sheet.94Sheet.96Sheet.99Sheet.10012-48V12-48V12-48VSheet.103Connector 1.159Connector 1.159.105Connector 1.159.106Connector 1.159.107 2222Sheet.110 2 222Sheet.113 2 222Sheet.116 2 222Sheet.119 2 222Sheet.1223V33V33V3 2Communication Lines B.795 222Sheet.132Connector 1.159.133Connector 1.159.134Connector 1.159.135Ethernet Magnetics + LEDsEthernet Magnetics + LEDsEthernet Magnetics + LEDs Eth.Eth.Eth.Ethernet Magnetics + LEDsEthernet Magnetics + LEDsEthernet Magnetics + LEDsEth.Eth.Eth.LTE-M/NB-IoTLTE-M/NB-IoTLTE-M/NB-IoTNano-SIM CardNano-SIM CardNano-SIM CardeSIMeSIMeSIMConnector 1.159.146Sheet.148Connector 1.159.149Connector 1.159.150Connector 1.159.152Connector 1.159.153SMA Antenna ConnectorSMA Antenna ConnectorSMA Antenna ConnectorSheet.155 nnnnSheet.158 2 222Sheet.1615V5V5V 11 111111Sheet.169 11111111Sheet.172 4 444Sheet.175 4 444Sheet.178 4 444Sheet.181 2.182 222Sheet.184 4 444Sheet.1870.5Amax0.5Amax0.5Amax 0.5Amax0.5Amax0.5Amax0.1Atyp0.1Atyp0.1Atyp 0.1Atyp0.1Atyp0.1AtypSheet.192Solidrun RZ SoM ModuleSolidrun RZ SoM ModuleSolidrun RZ SoM Module5Vin5Vin5Vin USBUSBUSB GPIOGPIOGPIO UARTUARTUART CANCANCAN GPIOsGPIOsGPIOs IRQIRQIRQ UARTUARTUART UARTUARTUART SPISPISPI I2CI2CI2CGbit EthernetGbit EthernetGbit Ethernet SPISPISPIGbit EthernetGbit EthernetGbit Ethernet
Exiting Interactive Block Diagram

Support