Overview
Description
The industry-leading RL78 microcontroller, best-in-class ZSSC3224 sensor signal conditioner, and ZIOL2401 IO-Link interface comprise a complete solution that supports industrial automation applications, such as Industrial 4.0, Made-In-China 2025, and IIoT. Applications can include pressure sensing, level sensing, weight sensing, and a variety of other sensing functions.
System Benefits:
- Best-in-class sensing technology with high-resolution SSC
- High-performance, low-power µC solution
- Proven IO-Link PHY
- Easy and fast integration
- Fast productization
- Proven IO-Link stack on microcontroller
Comparison
Applications
Available on Lab on the Cloud - Use our PC-based GUI to instantly start configuring and testing.
Launch Lab on the CloudSSC
Products
IO-Link Device Stack
Products
IO-Link PHY
Products
Exiting Interactive Block Diagram