Skip to main content

Over-The-Air Update Module for PLC Applications

Overview

Description

With the rapid development of intelligent manufacturing, more and more customers hope to achieve remote control and over-the-air (OTA) communication through industrial program logic controllers (PLC). Based on years of experience in the industrial field and understanding of customer challenges, the PLC intelligent upgrade system launched by Renesas and its partners meets the needs of customers, while also providing for safe and secure communication, and covering a variety of PLC brands and application scenarios. This solution includes a one-stop solution for customers - from cloud compute to OTA, and debug management to final terminal solution.

System Benefits:

  • The RA6M3 is a high-performance MCU with Ethernet connectivity and real-time system control
  • High-performance buck converters and RS-485 transceivers designed for industry applications

Comparison

Applications

Winning Combinations Interactive Diagram

Select a block to discover products for your design

Template 1 Flash Flash Flash Connector double arrow Connector Arrow Connector Arrow.16 Connector Arrow.18 MCU MCU MCU MCU UART UART UART UART.3 USB USB SPI SPI SPI QSPI QSPI QSPI IIS IIS IIS Ethernet Ethernet Ethernet TLS TLS TLS CTSU CTSU CTSU Speaker speaker_8_ Sheet.21 Sheet.22 Sheet.23 Sheet.24 Speaker.25 Speaker Speaker Connector double arrow.26 Cloud Cloud Control Cloud Control Cloud Control Lock Sheet.31 Sheet.32 Touch Key Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 Sheet.40 Sheet.41 Sheet.42 Touch-Key Touch Key Touch Key Connector double arrow.45 Wi-Fi Module Wi-Fi Module Wi-Fi Module Connector Arrow.49 Connector double arrow.50 RS-485 Transceiver RS-485 Transceiver RS-485 Transceiver Connector double arrow.52 Connector 1.160 3.3V 3.3V 3.3V 3.3 V 3.3V 3.3V Buck Converter Buck Converter Buck Converter Label Text 10pt.262.58 CN194 CN194 Connector Line Connector double arrow.63 RS-485 RS-485 RS-485 Connector Arrow.65 5V 5V 5V 3.3 V.67 3.3V 3.3V Connector 1.160.68 Connector Arrow.69 Connector Arrow.70 USB/5V USB/5V USB/5V Connector 1.72 USB/5V Power USB/5V Power USB/5V Power USB Plug Sheet.75 Sheet.76 Sheet.77 Sheet.78 Sheet.79
Exiting Interactive Block Diagram