Skip to main content
Renesas Electronics Corporation

Touchless Button

Overview

Description

A touchless button solution can be widely used in homes (lighting switches, bathroom switches, etc.) and public locations (vending machines, electric door openers, etc.). A touch can be detected without directly touching the button; therefore, the adhesion of bacteria and dirt to the fingers is reduced. The touchless button solution lessens concerns over contaminated surfaces.

Renesas offers a reference design for the touchless button solution. To learn more, see the Touchless Button Reference Design page.

System Benefits​:

  • Entry-level RA 32-bit MCU with a Capacitive Touch Sensor Unit 2 (CTSU2) provides touchless control with high sensitivity and high noise immunity. All Renesas MCUs that contain a CTSU are also compatible.
  • Ultra-low Iq buck-boost can fully extract the power of a battery as low as 1.8V.
  • Output voltage can be adjusted by the I2C bus.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
Template 1Connector Arrow.218Optional Non-Renesas ComponentOptionOptionConnector Arrow.183DiodeSheet.65Sheet.66Sheet.67Connector Arrow.37Touch KeySheet.39Sheet.40Sheet.41Sheet.42Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Touch Key.48Touch KeyTouch KeyCN318CN318CN318AC LineAC LineAC LinePlugSheet.169Sheet.170Sheet.171Sheet.172AC Power Source.172Sheet.174Alternating CurrentLED DriverLED DriverLED DriverConnector Arrow.180Sheet.182LED Segment DisplaySheet.124Sheet.125Sheet.126Sheet.127Sheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Sheet.142Sheet.143Sheet.144Sheet.145Sheet.146Sheet.147Sheet.148Sheet.149Sheet.150Sheet.151Sheet.152Sheet.153ONONSheet.154OFFOFFSheet.155Sheet.156Sheet.157Sheet.158Sheet.159Sheet.160Sheet.161Sheet.162LEDLEDLEDConnector Arrow3.3V3.3V3.3VRS-485/422RS-485/422RS-485/422Bi-directionalBi-directional.189RS-485RS-485RS-485Buck-BoostBuck-BoostBuck-BoostBuck-BoostVINVINVINVOUTVOUTVOUTI2C.197I2CI2CConnector Arrow.199Isolated AC/DCIsolated AC/DCIsolated AC/DCConnector Arrow.203Connector Arrow.204Battery 2-CellSheet.206Sheet.207Sheet.208Sheet.209Line 1pt.1552Line 1pt.1608Ground (earth)Sheet.213Sheet.214Sheet.215Sheet.216Bi-directional.219Connector 1.1603.3V.2213.3V3.3VBi-directional.223MCUMCUMCUMCUUARTUARTUARTCTSUCTSUCTSUPWMGPIOGPIOI2CI2CI2CADC 212-bit ADC12-bit ADC
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?