Overview
Description
Renesas' Ultra-Small Fingerprint Sensor compact design is meant for a USB dongle fingerprint authentication module. This is made possible via the high performance and security features of the RA6M4 microcontroller (MCU) which is provided in a very small package. Additionally, using modern USB-C in a cost-effective configuration with USB 2.0 data bandwidth/power supply range allows us to squeeze the fingerprint sensor application down to a 12mm x 12mm footprint (plus 8mm x 8mm for the USB-C connector itself).
System Benefits:
- 100% coverage of electronics by the Renesas products portfolio, except the fingerprint sensor itself.
- Arm® Cortex®-M33 MCU with TrustZone®, secure crypto engine and full software package for easy implementation of secure applications.
- Optional expansion allows for authentication in an industrial automation host using a galvanically isolated RS-485 bus connection.
Comparison
Applications
- USB dongle for security/industrial automation fingerprint authentication
Winning Combinations Interactive Diagram
Select a block to discover products for your design
Skip interactive block diagramRecommended Products
Ultra-low Iq Buck Regulator
Recommended Products
OV Protection
Recommended Products
MCU
Exiting Interactive Block Diagram