Skip to main content
Renesas Electronics Corporation

USB IO-Link Master

Overview

Description

IO-Link technology in industrial automation enhances communication between sensors, actuators, and control systems. As its use becomes more widespread, there's a growing need for tools that simplify the testing, calibration, and commissioning of IO-Link devices before deployment. The traditional use of an industrial gateway for testing and configuration adds complexity and cost to the deployment process.

This USB IO-Link Master design addresses this issue by providing an IO-Link connection without the need for an industrial gateway, through a portable and easy-to-use interface. This allows engineers to independently test, calibrate, and configure IO-Link devices directly from a PC or laptop via USB, eliminating the need for a full industrial setup. Additionally, the system's ability to store provisioning data in onboard Flash memory streamlines the installation process and reduces setup time.

System Benefits:

  • Easy attachment of IO-Link devices to a PC or laptop via USB simplifies the testing and configuration process, making it more accessible.
  • Ability to perform independent sensor diagnostics for maintenance reduces downtime and improves maintenance efficiency.
  • Independent configuration of IO-Link sensors for installation facilitates customized sensor setups, ensuring optimal performance.
  • Parameter storage and independent data logging in Flash memory provide easy access to configuration parameters, streamlining the setup and maintenance process.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
US269Connector Line.622Connector Line.1040Connector Arrow.301Connected signals arrowUS269US269US269QSPI FlashQSPI FlashQSPI FlashLCD MonitorSheet.110Sheet.111Resistor.325Sheet.117Sheet.119777Sheet.256Connector Line.2603.3V3.3V3.3VConnector LineS1S1S1Sheet.266Sheet.268Sheet.269Connector 124VDC24VDC24VDCConnector Arrow.277Connector 1.28324VDC/2.5A24VDC/2.5A24VDC/2.5A3.3V3.3V3.3V3.3V.2873.3V3.3VSheet.348Sheet.118Sheet.121Negative Power RailLine.758Line.759DC/DCDC/DCDC/DCGround.171Sheet.361Sheet.362Sheet.363Sheet.364M12 Connector x4M12 ConnectorM12 ConnectorM12 ConnectorM12 Connector x4M12 Connector x4M12 Connector x4Power Switch/ Current SensePower Switch/Current Sense x4Power Switch/Current Sense x4Power Switch/Current Sense x4Power Switch/Current SensePower Switch/ Current Sense x4Power Switch/ Current Sensex4Sheet.543Sheet.544SPISPISPIConnector Arrow.302Label Text 10pt.303SNSSNSLabel Text 10pt.304GTGTConnector Arrow.305Label Text 10pt.306CQCQConnector Arrow.310Label Text 10pt.312LPLPVertical Wire Bundle.313Label Text 10pt.104644Sheet.588Vertical Wire Bundle.316Label Text 10pt.104644Sheet.591Vertical Wire Bundle.319Label Text 10pt.104644Sheet.594Horizontal Wire BundleCommunication Lines B.795Label Text 10pt.79644Vertical Wire BundleLabel Text 10pt.104644Sheet.613Connector Line.617Connector Line.618Sheet.624Sheet.625UART/SPIVertical Wire Bundle.627Label Text 10pt.104655Sheet.629Sheet.10013.3VDC3.3VDC3.3VDCLEDsLEDLEDLEDLEDsLEDsLEDsSheet.10133.3VDC/50mA3.3VDC/50mA3.3VDC/50mAConnector Arrow.1015Connector Arrow.1016Horizontal Wire Bundle.1017Communication Lines B.795Label Text 10pt.79644Horizontal Wire Bundle.1020Communication Lines B.795Label Text 10pt.79644LEDBLEDBLEDBLEDALEDALEDAConnector Arrow.1025Connector 1.160.1026Connector ArrowCrystal.375Sheet.1033Sheet.1034Sheet.1035Sheet.1036Sheet.1037Sheet.1038Sheet.1039Sheet.1041MCUMCUMCUVCCVCCVCCRES#RES#RES#QSPIQSPIQSPIUSBUSBUSBSCI/SPISCI/SPISCI/SPIGPIO/INTGPIO/INTGPIO/INTSheet.1042IO-Link Master PHYIO-Link Master PHYIO-Link Master PHYOSCOSCOSCINTX/SDXINTX/SDXINTX/SDX SPISPISPICHANNEL CHANNELCHANNELCHANNELCHANNELCHANNELCHANNEL 0/1/2/3CHANNEL 0/1/2/3VDDIOVDDIOVDDIOVSVSVSLED DRVLED DRVLED DRVSheet.1043
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?