Skip to main content
Renesas Electronics Corporation

1-Phase Static Meter

Overview

Description

Despite the mechanical meter's ruggedness, which led to market dominance even in modern times, the increasing demand for automatic meter reading (AMR) capability, as well as the requirement of less susceptibility against tampering attempts, drives the development of electronic meters with mechanisms for remote data acquisition and processing. The fully electronic variants without AMR functionality are referred to as “static meters,” while those with AMR capabilities are known as “smart meters.”

As a result, price competitiveness becomes a critical factor for static meters compared to smart meters. Two key parameters—power consumption and cost-effectiveness—play a pivotal role in determining component choices for these devices. This design is specifically optimized for power and cost efficiency in static meters.

System Benefits:

  • Class B (1%), 16-bit metering MCU
  • Single-output low-dropout regulator (LDO) capable of sourcing up to 500mA output current
  • 5V powered RS-485, single transceiver that meets the RS-485 standards for balanced communication
  • Optically coupled isolator, containing a gallium arsenide (GaAs) light-emitting diode and an NPN silicon phototransistor, enabling relatively high switching speed with a high load resistor of several kΩ

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4EU087EU087EU087Sheet.35Sheet.36Sheet.37Sheet.38Sheet.39Sheet.40Sheet.42Sheet.43Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.58Sheet.60Sheet.61Sheet.62Sheet.63Sheet.64Sheet.67Sheet.68Sheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.83Sheet.84Phase, 700V PeakPhase, 700V PeakPhase, 700V PeakNeutralNeutralNeutralIsolated Output +GroundIsolated Output +GroundIsolated Output +GroundVOUT = 5V, IOUT, max=600mAVOUT = 5V, IOUT, max=600mAVOUT = 5V, IOUT, max=600mAAlthough the reference design is based on a Shottky diode (lower forward voltage), a standard diode may be alternatively used due to lower reverse current.Although the reference design is based on a Shottky diode (lo...Although the reference design is based on a Shottky diode (lower forward voltage), a standard diode may be alternatively used due to lower reverse current.3.3V3.3V3.3VPrimary BatteryPrimary BatteryPrimary BatterySuperCap (Optional)SuperCap (Optional)SuperCap (Optional)ShuntShuntShuntLoadLoadLoad 3.8V 8.5mA max3.8V 8.5mA max3.8V 8.5mA maxSheet.98Sheet.1005V, 3x 5mA max5V, 3x 5mA max5V, 3x 5mA maxRxDRxDRxDTxDTxDTxDDIRDIRDIR 3 (4)3 (4)3 (4)3 (4)Sheet.108 2222Sheet.1113.3V, 15mA max3.3V, 15mA max3.3V, 15mA max NeutralNeutralNeutralConnector 1.166Connector 1.166.115Sheet.117Connector 1.166.118VOUT = 3.8V, IOUT, max=150mAVOUT = 3.8V, IOUT, max=150mAVOUT = 3.8V, IOUT, max=150mAConnector 1.166.120Battery Li-ion.167Sheet.122Sheet.123Sheet.124Sheet.125Sheet.126Sheet.127Sheet.128Diode - ZenerSheet.139Sheet.140Sheet.141Connector 1.166.142Diode - Zener.143Sheet.144Sheet.145Sheet.146Capacitor PolaizedSheet.148Sheet.149Sheet.150Sheet.151Ground - SignalSheet.154Sheet.155Sheet.156Sheet.157Connector 1.166.158Ground - Signal.159Sheet.160Sheet.161Sheet.162Sheet.163Resistor - FixedResistor - Fixed.165Resistor - Fixed.166Resistor - Fixed.167Sheet.168Connector 1.166.169Connector 1.166.170Connector 1.166.171Sheet.172Sheet.173Connector 1.166.174Connector 1.166.175Connector 1.166.176Sheet.177Connector 1.166.178Connector 1.166.179Connector 1.166.180Connector 1.166.181Sheet.18218 x 818 x 818 x 8Connector 1.166.199Connector 1.166.202Connector 1.166.2035V, 0.9mA max5V, 0.9mA max5V, 0.9mA maxSheet.205RL78/I1C Alternative: RL78/I1BMCUMCUVbatVbatVbatVRTCVRTCVRTCVDDVDDVDDGP/IOGP/IOGP/IO GP/IOGP/IOGP/IO GP/IOGP/IOGP/IOGP/IOGP/IOGP/IOGP/IOGP/IOGP/IO GP/IOGP/IOGP/IOUARTUARTUARTSPISPISPI IrDAIrDAIrDA LCDLCDLCD24-bit Σ∆24-bit Σ∆24-bit ΣRS-485 TransceiverRS-485 TransceiverRS-485 TransceiverFlybackFlybackFlybackLDOLDOLDOPhotocoupler 1PhotocouplerPhotocouplerPhotocoupler 2PhotocouplerPhotocouplerPhotocoupler 3PhotocouplerPhotocouplerSerial NOR FlashSerial NOR FlashSerial NOR FlashIrDa ConnectorIrDa ConnectorIrDa ConnectorCase SwitchCase SwitchCase SwitchCustom LCDCustom LCDCustom LCDTerminal SwitchTerminal SwitchTerminal SwitchMenu Push ButtonMenu Push ButtonMenu Push ButtonProtection + FilteringProtection + FilteringProtection + Filtering
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?