Overview
Description
This design provides a simple alternative to a 1:1 RS-232 bus, capable of transmitting over longer distances than RS-232. The GreenPAK™ is programmed to function as a communication translator, taking serial input/output from the MCU and interposing a high-frequency signal onto the DC power line, which is in turn decoded by a second similar circuit.
System Benefits:
- Power Line Communication (PLC) eliminates the extra wires required for RS-232, reducing system costs.
- Enables communication between stations using a high-frequency signal controlled by the MCU UART Tx/Rx lines on the GPIO pins of the GreenPAK device.
- GreenPAK allows for the low-cost implementation of DC PLC.
- The DC/DC regulator supports communications over a DC power line carrying up to 36V DC, accommodating a wide variety of applications.
Comparison
Applications
Test This Board Remotely
Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
DC/DC
Products
DC PLC
Products
Documentation
Arm Cortex-M MCU
Products
DC/DC
Products
DC PLC
Products
Documentation
Arm Cortex-M MCU
Products
Exiting Interactive Block Diagram
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.