Skip to main content

Smart Solar Tracking and Cleaning System

Overview

Description

This solar panel tracking and cleaning system enhances power harvesting by optimizing solar panel exposure and maintenance. The tracker system adjusts the panel according to the Sun's position to maximize solar light collection using a solar irradiation sensor. The cleaning system maintains a clean panel surface with a wiper and water sprinkler. An MCU controls the tracking and wiper motors and operates the water pump solenoid valve. Wi-Fi, Bluetooth® Low Energy (LE), and LTE modules provide cloud connectivity and enable remote operation, enhancing system functionality and accessibility.

System Benefits:

  • Low maintenance requirement due to the use of BLDC motors.
  • Ultra-low power Wi-Fi + Bluetooth LE module enables cloud connectivity and integration with smart home systems.

Comparison

Applications

  • Solar panel maintenance for industrial and smart home applications

Block Diagram

Select a block to discover products for your design

AS059: WEB Connector Arrow.65 Connector Arrow.66 Vertical Wire Bundle.67 Sheet.69 3 3 3 Connector Arrow.73 Connector Arrow.74 Vertical Wire Bundle.75 3 3 3 Sheet.77 Connector Arrow.81 Connector Arrow.82 Vertical Wire Bundle.83 3 3 3 Sheet.85 Connected signals arrow.88 Connected signals arrow.89 Connected signals arrow.90 Connected signals arrow.91 Connector Arrow.93 Connected signals arrow.94 Connected signals arrow.95 Line Arrow.98 Line Arrow.99 Motor Sheet.101 Sheet.102 M M Motor.103 Sheet.104 Sheet.105 M M Motor.106 Sheet.107 Sheet.108 M M BLDC Tracking Motors BLDC Tracking Motors BLDC Tracking Motors From Solar Grid/Battery From Solar Grid/Battery From Solar Grid/Battery DC/DC Buck DC/DC Buck DC/DC Buck Line Arrow Solar Irradiation Sensor Solar Irradiation Sensor Solar Irradiation Sensor Bi-directional Bi-directional.43 Vertical Wire Bundle 2 2 2 Sheet.46 Vertical Wire Bundle.47 4 4 4 Sheet.49 Connector Arrow Connected signals arrow Bi-directional.52 Bi-directional.53 Vertical Wire Bundle.54 4 4 4 Sheet.56 Vertical Wire Bundle.57 2 2 2 Sheet.59 3.3V 3.3V 3.3V 12V 12V 12V Connector Line Connector 1.160 Line Arrow.110 Line Arrow.111 Line Arrow.112 Solenoid Valve (for water sprinkler) Solenoid Valve (for water sprinkler) Solenoid Valve (for water sprinkler) Connector Arrow.114 FAULT FAULT FAULT Battery 12V.186 Sheet.117 Sheet.118 Sheet.119 Sheet.120 Solar Panel Line Line.124 Charging Unit Charging Unit Charging Unit Line Dotted Arrow Line Dotted Arrow.126 AS059 AS059 AS059 Sheet.130 Wi-Fi BLE Wi-Fi + Bluetooth Low Energy Wi-Fi + Bluetooth Low Energy RTC RTC RTC SPI SPI SPI Sheet.159 Sheet.13 Sheet.16 Sheet.17 Sheet.18 Sheet.19 Sheet.20 Sheet.21 Sheet.22 Sheet.23 Sheet.24 Sheet.25 Sheet.26 Sheet.27 Sheet.28 Sheet.29 Sheet.30 Sheet.31 Sheet.32 Sheet.33 Sheet.34 Sheet.35 Sheet.36 Sheet.37 Sheet.38 Sheet.39 HVPAK HVPAK HVPAK HVPAK HVPAK HVPAK HVPAK HVPAK HVPAK Load Switch Load Switch Load Switch MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge MOSFET Bridge Sheet.160 MCU MCU MCU GPIO/INTP GPIO/INTP GPIO/INTP SPI SPI SPI UART UART UART I2C I2C I2C PWM PWM PWM PWM PWM PWM PWM PWM PWM GPIO GPIO GPIO INTP INTP INTP
Exiting Interactive Block Diagram