Skip to main content

Point-of-Sale Printer Controller

Overview

Description

With the rising trend of miniaturizing printers, the use of BLDC motors with intelligent features—such as detection, cloud connectivity, and an enhanced human machine interface (HMI)—is becoming a core value in system designs. Renesas' mini printer design integrates these essential features, enabling dual BLDC control, a rich HMI, and secure cloud connectivity. Additionally, the design achieves lower power consumption and enhanced stability through Renesas' high-performance power supply and analog devices.

System Benefits:

  • Features the RA6M3 MCU with high-performance connectivity options, including Ethernet, USB, and SD card support, as well as an LCD controller and real-time system control.
  • Enables dual BLDC control with the RX24T MCU for precise motor management.
  • Incorporates high-performance buck power converters, sensors, and MOSFET drivers to ensure system stability and efficient power management.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4CN195CN195CN195Buck RegulatorBuck RegulatorBuck RegulatorAC/DCAC/DCAC/DCSDRAMSDRAMSDRAMPrint HeadPrint HeadPrint HeadEthernet InterfaceEthernet InterfaceEthernet InterfaceSD Host InterfaceSD Host InterfaceSD Host InterfaceEthernet PHYEthernet PHYEthernet PHYUSB Host InterfaceUSB Host InterfaceUSB Host InterfaceLight Sensor 2Light SensorLight SensorMotorSheet.50Sheet.51MMMotor.52Sheet.53Sheet.54MMTFT DisplayBlock.120TFT-LCDTFT DisplayTFT DisplaySheet.69Sheet.70Sheet.71Sheet.72Touch KeySheet.74Sheet.75Sheet.76Sheet.77Sheet.78Sheet.79Sheet.80Sheet.81Sheet.82Sheet.104PlugSheet.97Sheet.98Sheet.99Sheet.100Alternating CurrentSheet.146 .117N-Channel MOSFETSheet.128Sheet.129Sheet.130Sheet.131Sheet.132Sheet.133Sheet.134Sheet.135Sheet.136Sheet.137Sheet.138Sheet.139Sheet.140Sheet.141Connect.50Sheet.143Sheet.144Sheet.145Sheet.147 .117N-Channel MOSFETSheet.150Sheet.151Sheet.152Sheet.153Sheet.154Sheet.155Sheet.156Sheet.157Sheet.158Sheet.159Sheet.160Sheet.161Sheet.162Sheet.163Connect.50Sheet.165Sheet.166Sheet.1672-Phase BLDC Motor for Paper In and Out2-Phase BLDC Motor for Paper In and Out2-Phase BLDC Motor for Paper In and Out2-Phase BLDC Motor for Ribbon (option)2-Phase BLDC Motor for Ribbon (option)2-Phase BLDC Motor for Ribbon (option)Sheet.170Sheet.171Sheet.173Sheet.174 12V12V12V 12V12V12VSheet.179Sheet.180Sheet.181Sheet.182Sheet.183Sheet.184Sheet.185 12V12V12V12V12V12VSheet.188Sheet.189Sheet.190AdapterAdapterAdapterSheet.1923.3V3.3V3.3VSheet.195Sheet.19612V12V12VDetect PaperDetect PaperDetect PaperDetect RibbonDetect RibbonDetect RibbonSheet.201Sheet.202I2CI2CI2C I2CI2CI2CSheet.2073.3V3.3V3.3V 3.3V3.3V3.3VSheet.211Sheet.212Sheet.213Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222KeyKeyKeySystem Control ASICSystem Control ASICSystem Control ASICARM® Core with FPGA, USBArm Core with FPGA, USBArm Core with FPGA, USBSheet.227Sheet.228Sheet.229Sheet.230Sheet.231 3.3V3.3V3.3V 3.3V3.3V3.3VSheet.236Sheet.237MCU 2MCUMCUUARTUARTUART PWMPWMPWMSheet.238MCU 1MCUMCUSD HostSD HostSD HostEthernetEthernetEthernetUSBUSBUSBUARTUARTUARTGLCDCGLCDCGLCDCGPIOGPIOGPIOLight Sensor 1Light SensorLight SensorSheet.84Diode - IR InfraredSheet.30Sheet.31Sheet.32Sheet.33Sheet.34Darlington.651Sheet.36Darlington.254Sheet.85Diode - IR InfraredSheet.88Sheet.89Sheet.90Sheet.91Sheet.92Darlington.651Sheet.94Darlington.254Sheet.209Half-Bridge Driver x2 1Half-Bridge Driver x2Half-Bridge Driver x2Half-Bridge Driver x2 2Half-Bridge Driver x2Half-Bridge Driver x2
Exiting Interactive Block Diagram

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?