In today’s fast-paced market, adopting a Mobile Point of Sale (mPOS) system can give businesses a competitive edge by enhancing customer experience and operational efficiency. Businesses are constantly seeking ways to improve customer experience, streamline operations, and adapt to the cashless economy, and mPOS systems have emerged to provide flexibility, security, and convenience for retailers and customers alike.
What is a Mobile Point of Sale (mPOS) system?
A Mobile Point of Sale (mPOS) system is a portable payment solution that enables businesses to conduct transactions from virtually anywhere. Unlike traditional point of sale systems, tethered to a counter through wires for power, communication, and more, mPOS systems give businesses the freedom to bring the checkout experience to the customer—whether it's on the retail floor, at a pop-up event, or on the go.
These systems typically include features like card readers for chip and Near Field Communication (NFC) contactless payments, wireless connectivity (e.g., Wi-Fi and Bluetooth®), and sometimes other functionalities such as receipt printing and security functions (e.g., tamper sensors and biometric identification). Many mPOS systems allow direct order input, enabling waitstaff to send orders from the table straight to the kitchen or bar. This streamlines communication and minimizes errors compared to traditional methods of handwritten or stationary POS entry. This integrated mPOS provides more efficient business operation as it enables other management items such as tables and seating, inventory tracking, check splitting and tip processing, and more.
Core Features of the Renesas mPOS Terminal System

The Renesas Mobile Point of Sale (mPOS) Terminal is designed for highly integrated and secure business transactions with features such as the following:
- Wireless Communication: This system uses an ultra-low power Wi-Fi and Bluetooth Low Energy (LE) module to provide seamless wireless operation that enables the terminal to be used cordlessly for flexibility in moving the PoS system around to wherever is convenient. The low power consumption of this module additionally ensures that the battery life and operational time of this system are extended such that it can be used reliably during hours of business without needing to dock and charge. The components of the Wi-Fi and Bluetooth LE module are also regulatory certified by the FCC, IC, CE, and other regulatory bodies so it maintains compliance and reduces development time and time-to-market with already vetted components.
- Dual Payment Options: Both chip card and NFC readers are available for versatile payment choices. Featuring a high-performance, high-power multi-protocol NFC forum reader, this reader can process secure wireless payments with its unique sine wave hardware transceiver architecture. The NFC Reader IC features native support for the Android™ OS operating environment. Its Android SW stack (based on NCI 2.x) supports “Soft POS” (POS Terminals w/o Secure MCU) and Apple VAS/ECP functionalities (extension module) with the capability to seamlessly switch between them for wide compatibility. NFC reader is fully compliant with the specifications of the latest EMVCo 3.0/3.1 standard for contactless payments, making it a robust and reliable component in mPOS systems.
- Peripheral Scalability and Security Functions: Powered by an Arm® Cortex® CPU with graphics capabilities and a video codec engine microprocessor (MPU), a number of peripherals and features can be implemented on this system. Attachments to support displays for order-taking interfaces and customer-facing interactions, scanners for product and inventory management, thermal printer connections, and more can be added. Additionally, anti-tamper detection, secure boot, and secure authentication for transaction security provide security in business transactions and customer information.
- Battery and Power Flexibility: This system operates on a battery with options for USB-C and Qi wireless charging. Available with a 15W power supply, an alternative 100W option enables faster charging and more power-intensive applications.
The Benefits and Applications of Adopting a mPOS System
Adopting a Mobile Point of Sale (mPOS) system offers significant benefits for businesses across various industries. In retail stores, staff can assist customers directly on the floor, while in restaurants and cafés, waitstaff can handle payments at the table for a smoother dining experience. For food trucks, pop-up shops, events, and trade shows, mPOS systems enable convenient payment processing without the need for fixed locations, making transactions easy and efficient in any setting.
Mobile Point of Sale solutions are more than just a trend—they’re a vital tool for businesses looking to stay agile and customer-focused. By adopting an mPOS system, you're investing in a future where convenience, flexibility, and security are paramount. Ready to take your business to the next level? Explore our mPOS solution and start transforming the way you serve your customers today.
To see this solution and other Winning Combinations from Renesas please visit www.renesas.com/win.