The VersaClock 3S programmable clock generators are designed for low power, consumer, and high performance PCI Express applications. The 5P35023 generates up to 5 output frequencies (3 Single-Ended and 2 Differential) out of a crystal or clock input. The 5P35021 generates up to 3 frequencies (1 Single-Ended and 2 Differential). The 5L35023 and 5L35021 devices are lower-power 1.8V versions of the 5Pxxxxx devices. Use the form below to configure your custom device.
Use this form to upload your Timing Commander configuration file for the 5P35021, 5P35023, 5L35021, or 5L35023. This will disable the configurator below. The datasheet addendum will be provided by Renesas after review.
Configuration File (.tcs) Uploader
By submitting this form, you agree Renesas may share all or part of the above information, data and/or documents submitted by you within the Renesas group and third parties, such as distributors, for the purpose providing you with further information and service related to our products. If you do not want Renesas to share your information, do not click the submission button. Please see our Privacy Policy for further details.