Skip to main content
Renesas Electronics Corporation

Overview

Description

The EK-RA6M5 evaluation kit enables users to effortlessly evaluate the features of the RA6M5 MCU Group and develop embedded systems applications using the Flexible Software Package (FSP) and e2 studio IDE. Utilize rich on-board features along with your choice of popular ecosystem add-ons to bring your big ideas to life.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA6M5 comes pre-programmed with a quick start example project (source code provided in the EK-RA6M5 Example Project Bundle).
  2. Power up the EK-RA6M5 board through the debug USB port (J10) using the micro USB device cable connected to a 5V power source. The white power LED will light up.
  3. The quick start example project will begin to execute blinking the blue user LED.
  4. Refer to the EK-RA6M5 Quick Start Guide to explore additional functionality of the quick start example project.

Developing Embedded Applications

  1. Modifying the quick start example project – refer to the EK-RA6M5 Quick Start Guide for instructions on importing, modifying, and building the quick start example project
  2. Start with one of the many other example projects – choose from many example projects provided in the EK-RA6M5 Example Project Bundle to learn about different peripherals of the RA6M5 MCU Group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building a Custom Hardware

  1. Start by building a functional prototype – utilize the EK-RA6M5 board with your choice of hundreds of popular ecosystem add-ons.
  2. Build custom hardware – develop custom hardware by referring to the design and manufacturing information provided in the EK-RA6M5 Design Package.

Features

  • Ecosystem & System Control Access
    • USB full speed host and device
    • Multiple 5V input sources
      • USB (debug, high speed, full speed)
      • External power supply
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
    • User LEDs and buttons
      • Three user LEDs (red, blue, green)
      • Power LED (white) indicating availability of regulated power
      • Debug LED (yellow) indicating the debug connection
      • Two user buttons
      • One reset button
    • Five most popular ecosystem expansions
    • MCU boot configuration jumper
  • Special Feature Access
    • Ethernet (RMII and PHY)
    • 64MB External Octo-SPI Flash
    • 32MB External Quad-SPI Flash
    • CAN FD
    • USB High Speed host and device
  • MCU Native Pin Access
    • R7FA6M5BH3CFC MCU
    • 200MHz, Arm Cortex®-M33 core
    • 2MB Code Flash, 512kB SRAM
    • 176 pins, LQFP package, 24mm x 24mm x 1.70mm, 0.5mm pitch
    • Native pin access through 4x 40-pin male headers
    • MCU and USB current measurement points

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Applied Filters:

Videos & Training

Certifications

The EK-RA6M5 meets the following certifications/standards. Refer to the EK-RA6M5 user manual for the disclaimer, precautions, and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance:  CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards 

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period.

Safety Standards

  • UL 94V-0

Support

Support Communities

  1. Inquiry Regarding RA6M5 SDHI Model (sdhi_ek_ra6m5_ep) for Bare-Metal Development

    Dear Renesas Support, I am writing  to seek assistance with the RA6M5 SDHI model, specifically the sdhi_ek_ra6m5_ep module. I am currently working on a bare-metal project utilizing this module and require guidance on achieving specific functionalities without relying on RTOS (Real-Time Operating System). Additional Information ...

    Jan 24, 2024
  2. Getting Started with micro-ROS and Renesas EK-RA6M5

    Hi! I'm new to Renesas and just got an EK-RA6M5 evaluation kit. I have been trying to follow https://www.renesas.com/us/en/video/getting-started-micro-ros-and-renesas-ek-ra6m5 because I wanted the kit specifically for the micro ...

    Mar 6, 2023
  3. OSPI RAM on EK-RA6m5

    Hello, I am trying to get OSPI Ram to work. I am using the autocalibration example from the fsp documentation but so far no luck: #define OSPI_RAM_EXAMPLE_PREAMBLE_ADDRESS (0x68000000U) /* Device connected to CS0 */ #define OSPI_RAM_EXAMPLE_OCTARAM_CR_LATENCY_COUNTER_MASK (0x00F0U ...

    Aug 2, 2024
View All Results from Support Communities (183)

Knowledge Base

  1. RA Family: How to use the Debug Out function of J-Link OB on EK (Evaluation Kit)

    ... as EK-RA2E1, EK-RA2E2, EK-RA2L1, EK-RA2A1, etcEK-RA4M1、EK-RA4M2、EK-RA4M3、EK-RA4W1、EK-RA6M1、EK-RA6M2, EK-RA6M3, EK-RA6M4, EK-RA6M5, etc., all EKs come with J-Link OB (On-Board Debugger), which means that the user can evaluate, debug, and test the MCU ...

    Dec 14, 2023
  2. RA6M4, RA6M5: CPU Performance Difference when C-/S-caches are on/off

    ... if C-cache is hit. For the C-Cache is missed while C-Cache operation is enabled, or C-cache is disabled, the read access is three cycles. Reference Attachments: Example project on EK-RA6M4 for above benchmark testing (below) Example project on EK-RA6M5 for above benchmark testing (below)

    Dec 18, 2023
  3. Differences in Programming Speeds using J-Link PRO for RA6M4 and RA6M3 MCUs

    ... Link PRO, with e2studio 2021-04 (updated to the latest version of the J-Link DLL, v7.50) to program the quickstart binary into the EK-RA6M5 with different SWD speeds set in the debug configuration:SWD 4000 :- ~44 seconds total time to download the program binarySWD 15000 :- ~24 seconds ...

    Jul 6, 2021
View All Results from Knowledge Base (7)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.