Skip to main content

Overview

Description

The 1526 is a low-cost, high-performance frequency generator. It is suited to general purpose phase controlled clock synthesis as well as line-locked and genlocked high-resolution video applications. Using IDT's advanced low-voltage CMOS mixed-mode technology, the 1526 is an effective clock synthesizer that supports video projectors and displays at resolutions from VGA to beyond XGA. The 1526 offers single-ended clock outputs to 110 MHz. The HSYNC_out, and VSYNC_out pins provide the regenerated versions of the HSYNC and VSYNC inputs synchronous to the CLK output. The advanced PLL uses its internal programmable feedback divider. The device is programmed by a standard I2C-bus™ serial interface and is available in a TSSOP16 package.

Features

  • Lead-free packaging (Pb-free)
  • Low jitter (typical 27 ps short term jitter)
  • Wide input frequency range
  • 8 kHz to 100 MHz
  • LVCMOS single-ended clock outputs
  • Up to 110 MHz
  • Uses 3.3 V power supply
  • 5 Volt tolerant Inputs (HSYNC, VSYNC)
  • Coast (ignore HSYNC) capability via VSYNC pin
  • Industry standard I2C-bus programming interface
  • PLL Lock detection via I2C or LOCK output pin
  • 16-pin TSSOP package

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: