Skip to main content

Overview

Description

The 1574B is a very high performance monolithic phaselocked loop (PLL) frequency synthesizer designed for laser engine applications. Utilizing ICS's advanced CMOS mixedmode technology, the 1574B provides a low cost solution for high-end pixel clock generation for a variety of laser engine product applications. The pixel clock output (PCLK) frequency is derived from the main clock by a programmable resettable divider. Operating frequencies are fully programmable with direct control provided for reference divider, feedback divider and post-scaler.

Features

  • Supports high resolution laser graphics. PLL/VCO frequency re-programmable through serial interface port to 400 MHz
  • allows less than ±1.5ns pixel clock resolution.
  • Laser pixel clock output is synchronized with conditioned beam detect input
  • Ideal for laser printer, copier and FAX pixel clock applications
  • On-chip PLL with internal loop filter
  • On-chip XTAL oscillator frequency reference
  • Resettable, programmable counter gives glitch-free clock alignment
  • Single 5 volt power supply
  • Low power CMOS technology
  • 16-pin 0.150" SOIC package (Pb free available)
  • User re-programmable clock frequency supports zoom and gray scale functions

Comparison

Applications

Documentation

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: