Skip to main content
NOTICE - The following device(s) are recommended alternatives:
70V18 - 64K x 9 3.3V Dual-Port RAM
This part is not a pin for pin replacement, consult the data sheet for details

Overview

Description

This product is obsolete.

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 423 KB
End Of Life Notice PDF 115 KB
2 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models