Evaluation Board for 89HP0504PB (QFN) Repeater, 16-lane, 5Gbps PCIe2
The 89HP0504PB (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The IDT 89HP0504PB 4-channel PCIe Gen2 Repeater offers the industry a blend of top analog performance, lower power, and the most system level features in signal repeaters optimized for demanding 2.5Gbps to 5Gbps applications in computing, storage, and communications.
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.10 MB | |
End Of Life Notice | PDF 1.11 MB | |
Overview | PDF 422 KB | |
Overview | PDF 3.79 MB | |
Product Brief | PDF 170 KB | |
Product Brief | PDF 217 KB | |
Device Errata | PDF 106 KB | |
7 items
|
The 89HP0504PB (QFN) Repeater Evaluation Board is designed to enable quick in-system testing of Renesas’s 4-channel, 5Gbps, PCIe 2.1 Repeater IC product.
This board...
The 89HP0504PB (QFN-2) Repeater Cabling Evaluation Kit is a set of 2-boards designed to allow testing of PCIe2 cabled and mux/demux applications. There is a host...
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.