Skip to main content

Overview

Description

The 89KTPES64H16G3 Evaluation Board provides an evaluation platform for the 89H64H16G3 switch. The 89KTPES64H16G3 is a vehicle to test and evaluate the functionality of the 89H64H16G3 switch. Customers can use this board to get a headstart on software development prior to the arrival of their own hardware.

Features

  • Hardware
    • PES64H16G3 PCIe Gen3 switch
    • Upstream, Downstream Port
    • Numerous user selectable configurations set using onboard jumpers and DIP-switches
    • SMBUS Slave Interface (4 pin header)
    • SMBUS Master Interface connected to the Serial EEPROMs through I/O expander
    • “Attention” button for each downstream port to initiate a hot swap event on each port
    • Four pin connector for optional external power supply
    • Push button for Warm Reset
    • Several LEDs to display status, reset, power, “Attention”, etc.
    • One 10-pin JTAG connector (pitch 2.54 mm x 2.54 mm)
  • Software
    • Installation programs
    • GUI based application for Windows and Linux

Applications

Documentation

Type Title Date
Manual - Hardware Log in to Download PDF 897 KB
1 item

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Software Log in to Download ZIP 42.98 MB
1 item

Product Options

Applied Filters: