Skip to main content

Overview

Description

The 9173B provide the analog PLL circuit blocks to implement a frequency multiplier. Because the device is configured to use an external divider in the PLL clock feedback path, a large divider can be used to result in a large frequency multiplication ratio. This is useful when using a low frequency input clock to generate a high frequency output clock. The 9173B contains a phase detector, charge pump, loop filter, and voltage-controlled oscillator (VCO). The 674-01 can be used as the external feedback divider. A common application of the 9173B is the implementation of a video genlock circuit. Because of this, the 9173B inputs operate on the negative-going clock edge. The 9173B is pin and function compatible to the AV9173-01/15.

Features

  • Phase-detector/VCO circuit block
  • Ideal for genlock system
  • Reference clock range 12 kHz to 1 MHz for full output clock range
  • Output clock range of 1.25 to 75 MHz (-01), and 0.625 to 37.5 MHz (-15). See "Allowable Input Frequency to Output Frequency" table for conditions
  • On-chip loop filter
  • Single 5 V power supply
  • Low power CMOS technology
  • 8-pin SOIC package

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 253 KB
1 item

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: