Overview
Description
2.5V 1 to 4 differential clock distributor. Optimized for clock distribution in DDR SDRAM applications. Operating frequency: 60MHZ to 220MHz
Features
- Low skew, low jitter PLL clock driver
- External feedback pins for input to output synchronization
- Spread Spectrum tolerant inputs with bypass mode mux
- Operating frequency: 60 to 170 MHz
- Operating Temperature: -45°C to +85°C
- Cycle - Cycle jitter: <75ps
- Output - Output skew: <60ps
- Output Rise and Fall Time: 650ps - 950ps
Comparison
Applications
Design & Development
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Loading