Skip to main content

Overview

Description

The radiation hardened ACS138MS is an inverting 3 to 8 line decoder/demultiplexer with three binary select inputs. If the device is enabled, these inputs determine which one of the eight normally high outputs will go low. Two active low and one active high enable inputs are provided to make cascaded decoder designs easier to implement. The ACS138MS is fabricated on a CMOS Silicon on Sapphire (SOS) process, which provides an immunity to Single Event Latch-up and the capability of highly reliable performance in any radiation environment. These devices offer significant power reduction and faster performance when compared to ALSTTL types. Specifications for Rad Hard QML devices are controlled by the Defense Logistics Agency Land and Maritime (DLA). The SMD numbers listed below must be used when ordering. Detailed Electrical Specifications for the ACS138 are contained in SMD 5962-98534.

Comparison

Applications

  • Memory decoding
  • Data routing
  • Code conversion

Documentation

Type Title Date
Datasheet PDF 181 KB
Brochure PDF 467 KB
Price Increase Notice PDF 360 KB
Product Advisory PDF 499 KB
Product Change Notice PDF 230 KB
5 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on products in the Product Options table. If a symbol or model isn't available, it can be requested directly from the website.

Diagram of ECAD Models

Product Options

Applied Filters: