Skip to main content

Overview

Description

Our single channel ADC demonstration board is suitable for dynamic performances evaluation. A data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase

Features

  • SMA connector for clock and analog inputs signal

Applications

Documentation

Type Title Date
Manual - Hardware PDF 314 KB
Manual - Software ZIP 2.33 MB
2 items

Product Options

Applied Filters: