Overview
Description
Our ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.
Features
- SMA connector for clock and analog inputs signal
- Single 5 V power supply connector
Applications
Documentation
Featured Documentation
Log in required to subscribe
|
|
|
---|---|---|
Type | Title | Date |
Manual - Hardware | PDF 237 KB | |
Manual - Software | ZIP 2.33 MB | |
2 items
|
Product Options
Applied Filters: