Overview
Description
IDT's ADC demo board is suitable for dynamic performance evaluations from low to high IF configuration. The FPGA eases the evaluation and analysis of the ADC dynamic and enables use of the full JESD204A feature set.
Features
- Single POWER supply ( on board regulators )
- On Board Virtex 5 FPGA for data acquisition
- SMA connector for clock and analog inputs signal
- On board Data clock generator for ADC and FPGA
Applications
Product Options
Applied Filters:
Loading