Skip to main content

Overview

Description

IDTs ADC1410S125F2 demoboard is suitable for dynamic performance evaluations from low to high IF configuration with LVDS DDR output variants. A data-acquisition board can be used during design and prototype to analyze ADC performance.

Features

  • LVDS/DDR outputs
  • Single power supply (on-board regulators)
  • SMA connector for clock and analog input signals

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item

Product Options

Applied Filters: