Skip to main content

Overview

Description

IDT's dual channel ADC demonstration board is suitable for dynamic performances evaluation from low to high IF configuration with LVDS DDR outputs. A Data acquisition board can be used to easily analyze the ADC performances in the design and prototyping phase.

Features

  • SMA connector for clock and analog inputs signal
  • LVDS/DDR Outputs

Applications

Documentation

Type Title Date
Manual - Software ZIP 2.33 MB
1 item